Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product R-VPX Evolution
R-VPX Evolution
R-VPX High-Speed Evolution Modules are capable of 16+ Gbps data rate transfer performance. Evolution meets the performance requirements of VITA 46 & 47 while still intermateable with existing VITA 46 backplane connectors. This connector system is optimized for speed and ruggedized to handle harsh environment requirements in military applications across the board.

Product R-VPX Evolution 2.0
R-VPX Evolution 2.0
R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. Evolution 2.0 series connectors are designed, optimized and qualified to data rates in excess of 32Gb/s making these connectors the fastest VITA 46.30 connectors in the world. They are tested to VITA levels and are backward intermateable with R-VPX, R-VPX EVO 1, and VITA 46 qualified connectors.

Product R-VPX Evolution 2.0
R-VPX Evolution 2.0
Qualified to data rates in excess of 32Gb/s. Fastest VITA 46.30 connectors in the world.

Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product SD308
SD308
For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available in Solder Cup, Straight PCB, and Right Angle PCB terminations.

Product Secure Locking R/A Cable Connectors
Secure Locking R/A Cable Connectors
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles. This newly expanded product line now offers cable connectors in a right angle orientation.

Product Secure Locking SMP/SMPM RF Cable Assemblies
Secure Locking SMP/SMPM RF Cable Assemblies
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles.

Product Secure Locking SMPS RF Connectors
Secure Locking SMPS RF Connectors
SV's secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high frequency SMPS interface and deliver reliable performance up to 65 GHz.

Product Semi-rigid RF Cable Capabilities
Semi-rigid RF Cable Capabilities
SV Microwave has the ability to build your semi-rigid cable assembly in-house to precisely the dimensions and bend configuration you need. Our advanced CNC cable bender machine results in highly accurate bent configurations with typical tolerances on linear dimensions at ±.030".

Product Series Five Connectors
Series Five Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact package to support the military and aerospace industry.

Product SF-047
SF-047
The SF-047 is a ruggedized, small-diameter coaxial cable engineered for reliable performance in harsh environments. Ideal for aerospace, defense, and industrial applications, it offers excellent durability, flexibility, and high-frequency signal integrity. Perfect for mission-critical systems requiring compact, lightweight, and robust RF cable solutions in extreme temperature and vibration conditions.

Product Shielded Edge Launch PCB Connectors
Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Product Signal Contacts
Signal Contacts
Featuring several terminations (Crimp, Solder, PC Tail, Compliant pins), the signal contacts are ideal for MIL-DTL-38999/EN3645/2M, SIM/EN4165, EN2997, ARINC600, or even relay sockets. They're in accordance with the latest standards (European - EN3155)

Product SIHD
SIHD
The SIHD connector combines excellent electrical performances with high contact density within a robust housing, which can withstand extreme environmental conditions. In addition, the lateral displacement capability allows the use of thermal clamps for heat management, as well as a more relaxed positional tolerance on the backplane.

Product SIM QR (Quick Release)
SIM QR (Quick Release)
Based on legacy EN4165 connectors, Amphenol Air LB France's SIM QR features a quick disconnection system. Fitted with modules selected from an extensive range of overmoulded EN4165 / SIM modules providing multiple contacts sizes and arrangements offering best-in-class dielectric and sealing performances. For Power & Signal contacts.

Product SIM Splices for Mil/Aero
SIM Splices for Mil/Aero
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.

Product SMASH
SMASH
The SMASH connector offers extremely high robustness where signal integrity is required. Based on an aluminum shell with 1, 2, or 3 bays, the SMASH connector can house up to 450 contacts. The chevron grid pattern provides high contact density for advanced electronics packaging. The metallic shell is equipped with grounding, guide pins, and keying devices to ensure mechanical reliability.

Product SMP and SMPM Edge Lock PCB Connectors
SMP and SMPM Edge Lock PCB Connectors
SV Microwave’s newly expanded Edge Lock PCB Connector introduces small form, push-on SMP and SMPM connectors. Designed for high-frequency performance up to 65 GHz, these edge launch connectors deliver minimal Insertion Loss and low reflections without burdensome assembly techniques for reflow. Their fixture-less, conical-leg design ensures secure PCB edge retention.

Product SMP and SMPM Multiport PCB Connectors
SMP and SMPM Multiport PCB Connectors
SV Microwave’s new two-, four-, and eight-port PCB surface-mount connectors are designed for high-frequency, high-density PCB applications where minimizing crosstalk is essential. Available in SMP, and SMPM RF interface configurations, these connectors deliver reliable performance for demanding designs. Elevate your system’s capabilities today!

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Showing 261 to 280 of 337 items