Commercial Aerospace

Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Fiber Optic Cable Assemblies
Fiber Optic Cable Assemblies
Amphenol is vertically integrated to provide fiber optic termini, connectors, and cable assemblies as a single solution. Single-mode and multi-mode cable assemblies in a variety of cable configurations, from simplex jumpers to multi-fiber custom assemblies.

Product Fiber Optic Termini
Fiber Optic Termini
Multiple options available for single-mode and multi-mode termini in many industry standards -- MIL-PRF-29504, ARINC 801, MT ferrules.

Product FiberQuad Ruggedized Quadrax Contacts
FiberQuad Ruggedized Quadrax Contacts
FiberQuad embeds a fiber optic transmitter or receiver within a Quadrax contact along with the support electronics to provide a plug-and-play solution. The contact fits within a standard Quadrax contact and can be installed in plugs and receptacles meant for Amphenol Quadrax D38999 connectors.

Product Field Replaceable 2 and 4 Hole Connectors
Field Replaceable 2 and 4 Hole Connectors
SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”. With standard hole sizes, they can be easily installed or replaced.

Product Filtered Connectors
Filtered Connectors
EMI and EMP filters can be implemented into all Amphenol Canada connectors. Planar capacitors and diodes can provide the protection that your sensitive electronics require. Filtering can be on lines or select lines. Arinc 600, 404, & M83527 = 485 series. M83733 = 458 series M24308 = 308 series or FD308 series M83513 = M13 series

Product Fixed Length Cable Assemblies
Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.

Product FS34
FS34
These connectors are precision machined to stringent tolerances and designed to provide superior optical performance in extreme environmental conditions. FS34 offers rugged military and industrial multichannel fiber optic connectors with a captivation system developed by AFSI and Quickloc™ backshells.

Product Gas and Moisture Sensors
Gas and Moisture Sensors
SGX Sensortech has been designing and manufacturing gas and air quality sensors and modules for over 50 years. We offer a wide range of gas sensor detection technology, catalytic, infrared, metal oxide, and electrochemical, along with a sensor portfolio offering flammable and toxic gas solutions for automotive and industrial air quality applications.

Product Generator control Units Power Supplies (GCU)
Generator control Units Power Supplies (GCU)
Our Generator Control Units are setting the Gold Standard by using precision to harness perpetual power in Compliance with strict standards for unmatched performance in permanent Magnet-Fed Power Supply Systems.

Product Greenbrush
Greenbrush
Standardized product MIL DTL 55302/166 to /172.

Product Ground Blocks
Ground Blocks
Ground Blocks provide the lightest weight, highest density grounding solutions. Wired connections are environmentally-sealed, providing protection from moisture, spray, and debris. Unused connections are protected via Amphenol Pcd’s patented FODSeal Technology, which replaces the sealing plugs - reducing FOD, weight, and part count.

Product Ground Plane Connectors
Ground Plane Connectors
MIL-DTL-38999 type connectors with metal inserts to maintain a common ground plane with the shell for all the shielded contacts contained in the connector. For High Speed Data Bus, LAN and Coax, Triax and Twinax Data Transmission. Applications for ground plane connectors include MIL-STD 1553B data bus as well as video, signal and multiplex transmission.

Product Ground Plane D38999/EN3645
Ground Plane D38999/EN3645
Derived from MIL-DTL-38999 & EN3645, consists of metallic inserts to maintain electrical continuity between the shell and contacts.

Product HCSO-1W Open Loop Current Sensor
HCSO-1W Open Loop Current Sensor
The HCSO-1W sensor simplifies current measurement (AC/DC) for batteries, chargers & motors. It clamps directly on cables, reducing installation steps & errors. Based on Hall effect tech, it offers accurate readings & various current ranges. Easy to install & calibrate, making it cost-effective for manufacturers.

Product HCSP-1BS Open Loop Current Transducer
HCSP-1BS Open Loop Current Transducer
Open-loop current transducer: Hall effect-based, busbar mounted. Simple or dual analog output, Accurately measures currents from ±200 A to ±1.500 A. Non-intrusive with galvanic separation, Operates reliably in temperatures from -40°C to +125°C.

Product HD38999 High Density
HD38999 High Density
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.

Product HDAS
HDAS
Amphenol Socapex's versatile HDAS board-to-board connector offers a wide range of contact types and arrangements. HDAS is used in more than 10 civil & military aircraft programs. HDAS is a high-density connector dedicated to harsh environments.

Product HDB3/HSB3
HDB3/HSB3
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles.

Product HDB3 - HSB3
HDB3 - HSB3
High-density brush connector HDB3/HSB3.

Product HDMI AOC Extender
HDMI AOC Extender
HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 17 * 100 meters maximum with guaranteed performances. * HDMI cordset is provided by Amphenol. * Shock, vibration and traction resistance * Improved EMI protection

Showing 101 to 120 of 337 items