Amphenol is a leading provider of high-performance interconnect systems and components to the commercial aerospace market. In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and minimal maintenance. Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management.
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.
Amphenol Socapex Temper-Grip contact series is designed for use in high-current and high-temperature applications and is available for most Amphenol connectors. Temper-Grip contacts can increase allowed current by up to 40 percent(High current pin - For reference only), allowing you to increase the admissible current of your system by keeping connector size reasonable .
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical systems without sacrificing performance.
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.
These specific adaptations of μCom and TVμCom are optimized for USB3.2 Gen1 and intended for connection and disconnection in harsh environment military and aerospace applications.
TV circular connectors with various surfaces such as aluminum, stainless steel, marine bronze, or nickel-coated composite. Approved as per MIL-DTL-38999 Series III. They are also very vibration-resistant due to the screw lock. A tear plug is also available.
Our Navy Applications Military Uninterruptible Power Supplies (UPS) ensure uninterrupted power for vital systems, meeting stringent MIL-STD standards and offering features like switchover capabilities, surge protection, redundancy, intelligent battery management, and remote monitoring for sustained strategic dominance.
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB.
These keys are compatible only with USB3CFTV receptacles.
Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s.
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.
Cutting-edge VITA 62 compliant and SOSA-aligned power supplies, meeting rigorous military standards, seamlessly integrate into modern modular architectures for unparalleled performance. Ideal for diverse applications in defense, aerospace, telecommunications, and industrial sectors.
VITA 62 Compliant Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure interoperability, scalability, and ada
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series. Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, and more.
Military AC and DC/DC power converters adhere to rigorous military standards and are designed to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, ensuring durability, reliability and the ability to withstand harsh conditions. This makes them ideal power solutions for end-to-end military and aerospace applications.
Our military power converters are indispensable for providing stable and reliable power to communication systems, radar, missile guidance, and other crucial military technologies. Compliant with MIL-STD-704, MIL-STD-810, and MIL-STD-461, they ensure ruggedness, durability, and resilience in challenging environmental conditions within modern defense infrastructure.