Amphenol is a world-leading provider of interconnect and communication solutions for communications networks, with industry-leading engineering, design and manufacturing expertise. We offer a broad portfolio of products supporting cable, satellite, telecommunications and mobile network applications, from customer premises equipment and distribution infrastructure to network equipment and wireless communications systems. Our solutions include antennas, connectors, interconnect systems, fiber optic components, cable assemblies, base station components, combiners, filters and amplifiers. Our products support high-speed telecommunications and broadband networks, fiber optic infrastructure, customer premises equipment, network switching and headend equipment, satellite interface devices, set-top boxes and current and next-generation wireless communications standards, including 5G networks. We work with service providers and network equipment manufacturers around the world to provide solutions spanning antenna systems, base stations, distributed antenna systems (DAS), small cells, mobile switches, radio links, wireless routers and other critical communications network infrastructure.
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.
The Summit Rack can be mounted on ladder racks or wire baskets above the active equipment. The 19" spacing allows the installation of different panels, such as C2E, C2X, LCX, or patch plates, and is available in 3RU and 5RU configurations.
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces.
This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.
AFSI offers a MIL-DTL-83526/20 & /21 qualified expanded beam rugged fiber optic connector for military and industrial applications. Since the lenses do not physically contact, there is no wear on the termini, which allows the connector to be mated and demated thousands of times without affecting optical performance.
TCOM®-195 is a versatile, low-loss coaxial cable offering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Designed for flexibility and reliability in harsh environments, it supports frequent handling after installation. The TCOM®-195 features a durable black polyethylene jacket for long-lasting protection.
TCOM®-195-FR is a flexible, low-loss coaxial cable designed for durability and high shielding performance. Matching the attenuation of LMR®, it offers low PIM and rugged multi-layer shielding. Ideal for environments requiring movement after installation. The TCOM-195-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket.
T-COM® 240 are the most versatile, low-loss coaxial cables on the market. Featuring the same attenuation as LMR®, these TCOM cables feature a multi-layer shield to deliver a flexible, rugged, low loss, low PIM coaxial option.
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-240-PUR-DB is a low-loss coaxial cable designed for rugged, low PIM performance in demanding environments. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications that require durability, flexibility, and long-term reliability after installation.
TCOM®-400 is a low-loss, flexible coaxial cable offering the same attenuation as LMR® with robust, multi-layer shielding for superior low PIM performance. Ideal for demanding environments and applications requiring movement after installation. The TCOM®-400 features a durable black polyethylene jacket for enhanced protection and long-term reliability.
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.
TCOM®-400-FS-DB is a rugged, low-loss coaxial cable with the same attenuation as LMR®, designed for low PIM performance and flexibility. It features a stranded center conductor and a watertight, UV-resistant black polyurethane jacket, making it ideal for outdoor and harsh environments requiring movement after installation and long-term durability.
TCOM®-400-PUR-DB is a durable, low-loss coaxial cable offering the same attenuation as LMR®, designed for low PIM and rugged performance. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications and harsh environments requiring movement after installation and long-term reliability.
TCOM®-600 is a low-loss, flexible coaxial cable delivering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Ideal for applications requiring movement after installation and resilience in harsh environments. The TCOM®-600 features a durable black polyethylene jacket for added protection and long-term reliability.
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.
TCOM®-600-FS-DB is a low-loss, flexible coaxial cable with the same attenuation as LMR®, built for rugged, low PIM performance. It features a stranded center conductor and a black, watertight polyurethane jacket that is UV-resistant, making it ideal for outdoor use and environments requiring frequent handling and long-term durability.
TCOM®-600-PUR-DB is a robust, low-loss coaxial cable delivering the same attenuation as LMR®, with excellent low PIM performance and shielding. It features a solid copper-clad aluminum center conductor and a black, UV-resistant polyurethane jacket that is fully watertight—ideal for outdoor use and demanding environments requiring flexibility and long-term durability.
Amphenol Broadband Solution's Tech Service Bag II is designed for the active cable technician by eliminating extra trips to the truck, creating accurate drop lengths, eliminating waste, and providing a comfortable accessory to carry tools and equipment.