Amphenol is a world-leading provider of interconnect and communication solutions for communications networks, with industry-leading engineering, design and manufacturing expertise. We offer a broad portfolio of products supporting cable, satellite, telecommunications and mobile network applications, from customer premises equipment and distribution infrastructure to network equipment and wireless communications systems. Our solutions include antennas, connectors, interconnect systems, fiber optic components, cable assemblies, base station components, combiners, filters and amplifiers. Our products support high-speed telecommunications and broadband networks, fiber optic infrastructure, customer premises equipment, network switching and headend equipment, satellite interface devices, set-top boxes and current and next-generation wireless communications standards, including 5G networks. We work with service providers and network equipment manufacturers around the world to provide solutions spanning antenna systems, base stations, distributed antenna systems (DAS), small cells, mobile switches, radio links, wireless routers and other critical communications network infrastructure.
Fiber Optic Splice Box Pivotable
Pivotable splice boxes are suitable for splicing up to 96 fibers on one height unit. A secure cable entry is achieved by means of cable glands. Splice-ready pigtails are already laid in the splice boxes, therefore the incoming cable can be installed directly. Available with LC, E2000, and SC adapters.
Fiber Optic Splice Module Twin with Angled Cable Strain Relief
The splice module is designed to fit the 3U subrack and is used to integrate unassembled cables into the network. Equipped with pre-assembled pigtails and a splice cassette it offers an uncomplicated possibility for cable installation. With the angled cable support the fibers are guided perfectly without risk of breaking.
The subrack is suitable for accommodating up to 12x7TE or 16x5TE modules. Due to the modular design, the system is well scalable, and mixed configurations, as well as extensions, can be easily realized. Rear-mountable trunk head holders provide space for the safe and quick installation of incoming cables.
Fiber Sealed Drop Closures (FSDC) provide a versatile, functional, and cost-effective solution for FTTH network connections to the subscriber. FSDCs are fully-sealed units that can be strand, pole, or pedestal mounted; or placed in below-ground vaults and enclosures to meet any installation topology. These compact closures have built-in adapters to support up to 16 drop cables.
ABS offers a complete line of optical splice closures for any application as well as a range of splitters and components. With aerial, pole, wall mount, pedestal, and below-grade options, ABS fiber splice solutions are designed to be the most versatile, user-friendly, and cost-effective on the market.
Flexible Fiber Splicing for More Connectivity.
The FSB series of indoor wall mount enclosures are designed for centralized splice-only applications. These boxes are well suited as optical cable splice collection points for DAS (Distribution Antenna Systems), MTU (Multi-Tenant Unit), commercial business applications, and MDU (Multi-Dwelling Unit) residential fiber network applications.
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package. The FTTA series is highly configurable to support a wide range of industrial applications where fiber and copper connectivity are required in a single connector.
Fiber Transition Terminals are ideal for low-density fiber circuits. They serve as a customer demarcation point for fiber entering the customer premises. They protect fiber drops from the elements and provide organized fiber slack storage. Fiber bend controls ensure proper bend radius requirements are met. 4 to 24 port models are available.
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.
FlexTrax combines the flexibility of split tubes with greater ease of access than slotted duct, significantly reducing the potential to pinch or bend a fiber compared to current vertical cable management methods. Users can purchase FlexTrax as needed for the application based on the estimated length required. Installation is simple and dynamic, allowing users to customize their solutions.
FloatCombo™ 0.50mm Floating Board-to-Board Connectors with Power Pin
Amphenol's FloatCombo™ are 0.50mm pitch floating board-to-board connectors that support stack heights from 8.0mm to 30.0mm. These connectors come with 4 independent power contacts and 20 to 140 signal contacts, where the power contacts support 5A per pin and the signal contacts provide high-speed data rates up to 10Gb/s or 16Gb/s.
Amphenol LTW’s FLOS & FLOS+ Push-Pull or Break-Away Connectors are designed to offer a reliable connection for data, signal, and power transmissions in indoor and outdoor environments . These connectors feature a corrosion-resistant coating, excellent 360° shielding but also cost-effective price in the market【Quick Guide: https://amphenolltw.com/down.php?supp_download=96】
Cabelcon TrueDrop™ Connectors and Jumpers
The family of TrueDrop products, which previously consisted
of only connectors, has now been expanded to include jumpers. The
TrueDrop portfolio features breakthroughs that deliver improved
performance when compared to F-compression connectors. The
result is less network noise, greater ease of use, and better overall reliability.
The Front Runner series offers a multiplicity of connector features which makes it a first choice to meet the high performance and high-reliability requirements of medical, transportation, industrial control, and avionics applications. It's constructed with lightweight, non-corrodible material. EMI/RFI shielded version with electroless nickel plated plastic is available, as well as an IP67 version
The AFSI FS12 fiber optic connector is for harsh environment, broadcast, and pierside applications with a design that provides flexibility for current and future Navy communication requirements both afloat and ashore It is also ideal for high fiber count tactical broadcast networks with removable termini, it enables quick connector reconfiguration and field maintainability.
These connectors are precision machined to stringent tolerances and designed to provide superior optical performance in extreme environmental conditions. FS34 offers rugged military and industrial multichannel fiber optic connectors with a captivation system developed by AFSI and Quickloc™ backshells.
The F-Type connector series is a high-performance, cost-competitive threaded connector series. Primary applications of the F-Type connectors are for cable television (CATV), set-top boxes, and cable modems.
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection up to 20A.