Amphenol is a world-leading provider of interconnect and communication solutions for communications networks, with industry-leading engineering, design and manufacturing expertise. We offer a broad portfolio of products supporting cable, satellite, telecommunications and mobile network applications, from customer premises equipment and distribution infrastructure to network equipment and wireless communications systems. Our solutions include antennas, connectors, interconnect systems, fiber optic components, cable assemblies, base station components, combiners, filters and amplifiers. Our products support high-speed telecommunications and broadband networks, fiber optic infrastructure, customer premises equipment, network switching and headend equipment, satellite interface devices, set-top boxes and current and next-generation wireless communications standards, including 5G networks. We work with service providers and network equipment manufacturers around the world to provide solutions spanning antenna systems, base stations, distributed antenna systems (DAS), small cells, mobile switches, radio links, wireless routers and other critical communications network infrastructure.
HS-Lok Push-Lock Connectors
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating.
The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】
The Hybrid Distribution Panel enables the combination of copper and fiber optic cabling on just 1 height unit (U). The modular components and full accessibility from the front and rear make the system ideal for highly flexible data center and network infrastructures.
The 19” Hybrid Patchbox is suitable for fixed installations with a one-piece front panel to accommodate up to 8 URM P8-connectors and 12 RJ45 Keystone-Modules. Alternative SC- or LC-connectors are applicable. Optimized packing density is provided by combining fiber optic and copper cables. Backside cable inlets for screwed cable glands 2 x M32 and 4 x M25 as well as M6 grounding bolt are included.
RFS Technologies' HYBRIFLEX® combines optical fiber and DC power in one cable, simplifying remote radio head (RRH) installations. Ideal for 4G/5G and DAS networks, it reduces site footprint, speeds deployment, and lowers total cost. Rugged, flexible, and easy to install, HYBRIFLEX® ensures reliable power and data transmission in demanding wireless environments.
The Amphenol Network Solutions HyperX is a high-density interconnect or cross-connect ODF with up to 3,456 terminations. HyperX is a modular solution with an open architecture, allowing you to scale your network as needed when incorporating Amphenol Network Solutions C2 Advanced Optical Modules (AOMs) within C2X chassis.
InstaBend® -086 cable is a flexible, coaxial microwave assembly designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.
Amphenol's ICFP offers 50 Ohms access to IC contact pads and signal paths on an IC circuit footprint. This solution is simple to manipulate, cost-effective, and time-saving alternative to expensive X-Y tables and fragile planar probes for Engineers who may need to probe multiple signals at once.
Coaxial contacts for RF/Radiofrequency for high-frequency use. The use of this contact is mandatory when the performance of standard Mil or EN contacts is not sufficient to achieve the level of signal transmission required.
Indoor Battery Racks are bay rack style, Zone 4 seismic compliant (GR-487 certified) battery rack systems supporting 200Ah VRLA or 180Ah Ni-Cd batteries. Multiple configurations, from 2 to 5 battery trays, are available with optional integrated Power Plant kits. Each tray includes a 100 amp breaker and alarm safety features.
Modular, seismic Zone 4 rated (GR-487 certified) battery rack systems designed to fit the footprint of Ni-Cd batteries. In addition to several standard configurations, there are also single tray options that can be built on-site.
Amphenol is a premier manufacturer of single-mode and multimode patch cords in the telecommunications industry, meeting or exceeding many of the industry-standard requirements for optical transmission loss, reflectance, visual end face specifications, and geometry. Amphenol offers standard patch cords in a variety of configurations and connector types.
Amphenol offers a vast array of indoor connectors and adapters that are produced with high-quality material and meet EIA/TIA and IEC standards and RoHS compliant. Available in a wide variety of footprints, fiber capacity, fiber types, and colors.
The InfinX® high-speed mezzanine connector solution is designed to meet the needs of 25+Gb/s applications. Available in 4- and 6-Pair configurations, InfinX is your best choice for high-speed board-to-board applications. InfinX supports from 10mm to 42mm stack heights and provides unparalleled reliability and signal integrity with its patented Resonance Dampening Technology.
The product family includes optical muxes for DWDM and CWDM applications, co-existence modules, splitters, and optical TAPs for network monitoring. These optical circuits can be packaged in different forms, such as LGX style cassettes and C2 AOMs, to provide customers with maximum flexibility on the installation platform and component density required to service a wide range of applications.
INSTABEND™ are flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules, and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.
InstaBend® -141 is a flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing. 141
Amphenol-CTI manufactures value-added solutions for a broad range of industries and applications. We integrate cables and harnesses into more complex solutions. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Customized panels and cabinets / Distribution boxes / Fiber optics / Protos to volume / Electro-mechanical assemblies
The IP-FX field-installable IP67 weatherproof housing is designed as a cost-effective means of providing a removable interface for harsh environments. It allows for quick and easy installation onto cable assemblies. The IP-FX allows direct mating to edge-mounted active devices or as a sealed feed-thru to adapters or internally mounted devices. Well suited for wireless base station applications.
The patented RJStop® system allows the use of a standard LC patch-cord in a metallic plug,
which will protect it from shock, dust, and fluids. There is no need for field termination.
This metallic plug connects to a receptacle, using a Tri-Start Thread coupling mechanism
(MIL-DTL-38999 Series III type) with an anti-decoupling device for high vibrations.
The LCX Series features bulkhead-style, LGX-compatible fiber optic patch panels. The LCX gives you cost-effective patch and splitter capabilities in an industry-standard footprint. The series can host up to 288 terminations in a standard configuration that fits existing frame layouts and new builds.