Amphenol is a world-leading provider of interconnect and communication solutions for communications networks, with industry-leading engineering, design and manufacturing expertise. We offer a broad portfolio of products supporting cable, satellite, telecommunications and mobile network applications, from customer premises equipment and distribution infrastructure to network equipment and wireless communications systems. Our solutions include antennas, connectors, interconnect systems, fiber optic components, cable assemblies, base station components, combiners, filters and amplifiers. Our products support high-speed telecommunications and broadband networks, fiber optic infrastructure, customer premises equipment, network switching and headend equipment, satellite interface devices, set-top boxes and current and next-generation wireless communications standards, including 5G networks. We work with service providers and network equipment manufacturers around the world to provide solutions spanning antenna systems, base stations, distributed antenna systems (DAS), small cells, mobile switches, radio links, wireless routers and other critical communications network infrastructure.
Mini Cool Edge 0.60mm Connectors
Mini Cool Edge is a 0.60mm high density, high-speed card edge connector for a new generation small form factor system. These fine pitch solutions offer multiple BTB applications like a right angle, mezzanine, and coplanar and support cable interconnect options. Mini Cool Edge 0.60mm meets SFF TA-1002, Gen Z, EDSFF and OCP NIC 3.0 specifications.
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional pcb routing methods.
Amphenol's Mini-SMB 75 Ohm connector family provides broadband capability through 2 GHz. Its snap-on design offers a quick connect/disconnect and utilizes die-cast components in non-critical areas to provide a low-cost solution.
Minitek® Board-In connector system is a flexible solution designed for economical and permanent wire-to-board applications up to 3A. It is a one-piece direct solder-to-board solution that provides space and cost savings compared to a two-piece connector system. It is currently offered in 2-16 positions under 2.00mm and 2.50mm pitch sizes covering vertical and horizontal configurations.
COMPACT, ROBUST AND VERSATILE
Minitek® Pwr 3.0 is a flexible and comprehensive solution designed for power application with current rating up to 5A per circuit. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row.
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE
Minitek® Pwr 3.0 High Current Connector (HCC) is designed for power applications with a current rating of up to 12A per contact and a wire gauge range from 16AWG to 30AWG for Wire-to-wire and Wire-to-Board applications. It is available in 2 to 24 circuits for dual rows and 2 to 12 circuits for single rows.
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE
Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.
Miniature versions of UHF connectors, Mini-UHF connectors are designed for applications where size, weight, and cost factors are critical. With a miniature 3/8-24 thread size, these connectors provide excellent RF performance for applications up to 2.5 GHz.
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
The MMCX (Micro-Miniature Coaxial) product series is a micro-miniature version of the MCX. It has the all features of the MCX series, including 50 Ω impedance with a broadband capability of DC to 6 GHz and secure, fast and easy snap-on/ snap-off coupling, and a wide range of available connectors. However, MMCX connectors have a smaller footprint than the MCX series.
RJE1Y cable assemblies are offered in a variety of colors, lengths, and boot styles with speeds up to 25 Gigabit Ethernet. The RJ45 plugs have injection-molded kinks to protect the cable and wire. There are three main strain relief styles: non-booted, bubble boot, and latch boot. The boot offers protection to the locking tab on the RJ45 plug which prevents it from being damaged.
Amphenol FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card.
Our Vertical Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.
Modular Series Cabinets are pad mount enclosures that offer the ultimate in flexibility and scalability for outdoor enclosure deployments. Multiple standard bays can be mixed and matched into a multitude of different configurations to suit a specific application. Additional bays can be ordered separately at a later date to be added in the field to accommodate growth.
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
MilTech® 160 coaxial assemblies from Times Microwave are engineered for high-performance RF and microwave applications in extreme environments. These hermetically sealed, flexible transmission lines are fully vapor sealed and ruggedized to ensure long-term reliability. Qualified for commercial and military airborne systems, MilTech® 160 delivers consistent signal integrity and durability.
MilTech® 160-XR Ruggedized offers hermetically sealed, flexible RF and microwave assemblies engineered for high-performance in harsh environments. These highly ruggedized transmission lines provide complete vapor sealing, deliver optimized performance, and meet strict qualification standards for commercial, military airborne, and other demanding applications.
MilTech® 175 assemblies are hermetically sealed, flexible RF and microwave cables engineered for reliable performance in harsh and high-vibration environments. These ruggedized transmission lines feature full vapor sealing and are optimized and qualified for commercial, military airborne, and other demanding applications.
MilTech® 175-XR Ruggedized features hermetically sealed, flexible RF and microwave assemblies built to perform reliably in extreme environments. These highly ruggedized transmission lines deliver full vapor sealing, optimized performance, and proven durability for commercial, military airborne, and other demanding applications.