Communications Networks

Amphenol is a world-leading provider of interconnect and communication solutions for communications networks, with industry-leading engineering, design and manufacturing expertise. We offer a broad portfolio of products supporting cable, satellite, telecommunications and mobile network applications, from customer premises equipment and distribution infrastructure to network equipment and wireless communications systems. Our solutions include antennas, connectors, interconnect systems, fiber optic components, cable assemblies, base station components, combiners, filters and amplifiers. Our products support high-speed telecommunications and broadband networks, fiber optic infrastructure, customer premises equipment, network switching and headend equipment, satellite interface devices, set-top boxes and current and next-generation wireless communications standards, including 5G networks. We work with service providers and network equipment manufacturers around the world to provide solutions spanning antenna systems, base stations, distributed antenna systems (DAS), small cells, mobile switches, radio links, wireless routers and other critical communications network infrastructure.

X
Product Rugged USB Type C
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.

Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product Self Install Kits
Self Install Kits
Amphenol Broadband Solutions (ABS) has been providing reliable, high-quality broadband products to service providers and OEMs for decades. Our Self-Install Kits extend the same levels of performance and simplicity into your subscriber’s home.

Product Service Node
Service Node
Amphenol’s service node links optical transport cable to optical processing equipment. This connection is critical and requires an environmental seal between the cable and the node feed-thru. Amphenol’s node cables utilize a unique IP68 rated stainless steel feed-thru adapter, featuring an anti-twist coupling body and an optional anti-rotating nut.

Product SF-047
SF-047
The SF-047 is a ruggedized, small-diameter coaxial cable engineered for reliable performance in harsh environments. Ideal for aerospace, defense, and industrial applications, it offers excellent durability, flexibility, and high-frequency signal integrity. Perfect for mission-critical systems requiring compact, lightweight, and robust RF cable solutions in extreme temperature and vibration conditions.

Product SFP OverPass™ Assemblies
SFP OverPass™ Assemblies
DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT SFP OverPass™ products remove high speed signaling from the PCB and create a direct connection between the ASIC site and the external IO port by overpassing the PCB. This helps to enable 28G and 56G hardware system designs. This results in lower over signal loss, PCB design complexity and reduces PCB costs.

Product Shielded Edge Launch PCB Connectors
Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Product Site Support Cabinets
Site Support Cabinets
Site Support Cabinets are durable, pad and pole mount enclosures designed to provide robust protection of power equipment and battery strings deployed in outdoor environments. With varied options for economical thermal management, Charles’ line of site support cabinets protects your network integrity with an environmentally friendly, energy-efficient solution.

Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Product Small Cell Antennas
Small Cell Antennas
Amphenol's high performance small cell antennas can be applied to densely-populated area such as stadiums, airports, railway stations, etc. It has high gain, special beamwidth, and multi-bands. Coverage is improved significantly with the small cell antenna.

Product Small Cell Panel Antennas
Small Cell Panel Antennas
Add capacity & increase coverage with Amphenol’s small cell panel antennas. These high-performance antennas can be installed on lamp posts, utility poles or walls - either outdoors or inside venues. Multiple columns of elements provide azimuth side lobe suppression and reduce interference with adjacent antennas or sectors. Select from 22°, 33°, 45°, 65° or 85° HBW for directed, precise coverage.

Product SMB Connector Series
SMB Connector Series
The SMB interface features a snap-on coupling mechanism and is available in 50 Ohm and 75 Ohm configurations. SMB products offer broadband performance with low reflection DC to 4 GHz and utilize die-cast components on non-critical areas to provide a low-cost solution.

Product SMC Connector Series
SMC Connector Series
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 Ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.

Product SMP and SMPM PCB Connectors
SMP and SMPM PCB Connectors
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level!

Product SMP Connector Series
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Product SMZ Connectors
SMZ Connectors
SMZ connector features the 75 ohm impedance and are ideal for instrumentation applications.

Product Solderless PCB Edge Launch
Solderless PCB Edge Launch
SV Microwave’s high speed RF/coaxial reduced flange edge launch connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reusable connectors are 30% smaller than the standard flange allowing for a smaller footprint on your board. Additionally, these connectors can accommodate multiple PCB thicknesses.

Product Speaker Box Antenna
Speaker Box Antenna
Amphenol designs and manufactures speaker box + antennas for customer. Intergration on Speaker box and antenna will save the total cost and space. It is also easier for engineer to design the related parts. speaker box + antennas intergration are commonly used in Laptops, tablets, phone requiring 5G, 4G, 3G, diversity, Zigbee, Wifi, Bluetooth, and GPS frequency bands.

Showing 461 to 480 of 543 items