Amphenol is a world-leading provider of interconnect and communication solutions for communications networks, with industry-leading engineering, design and manufacturing expertise. We offer a broad portfolio of products supporting cable, satellite, telecommunications and mobile network applications, from customer premises equipment and distribution infrastructure to network equipment and wireless communications systems. Our solutions include antennas, connectors, interconnect systems, fiber optic components, cable assemblies, base station components, combiners, filters and amplifiers. Our products support high-speed telecommunications and broadband networks, fiber optic infrastructure, customer premises equipment, network switching and headend equipment, satellite interface devices, set-top boxes and current and next-generation wireless communications standards, including 5G networks. We work with service providers and network equipment manufacturers around the world to provide solutions spanning antenna systems, base stations, distributed antenna systems (DAS), small cells, mobile switches, radio links, wireless routers and other critical communications network infrastructure.
Broadband Training
This service is offered to help our employees, customers, installers, and technicians to use our products effectively. From installation tips to best practices to live training, you’ll get the inside knowledge and expert advice you need.
SV Microwave has the ability to create custom alignment tools that easily solve for radial alignment in multiport board-to-board solutions. This tool can be configured for any number of ports and a variety of RF interfaces like: SMP, SMPM and SMPS and more. Simply mate your desired bullet(s) and multiport together, then place our custom tool over the top to ensure all are perfectly aligned.
In both greenfield and brownfield fiber deployments, BDO Pedestals provide easy access to branch and drop splice while protecting and storing loose buffer tube fiber optic cables. The exclusive BDO fiber organizer allows technicians to mount splice trays and splitters securely with ample access to perform in-field splicing. Non-metallic construction offers superior environmental protection.
The C2E chassis provides a Data Center solution that is dense, modular and tray based. It is offered as either a dedicated Base-8 solution using the C2 Base-8 modules for MPO or MTP breakout modules, or a dedicated Base-12 version.
Fiber cable entry and exit gates have a front-facing door that opens to make it easier to get fibers in and out of the tray. The gates are several times larger than those in legacy slack storage trays, producing an industry-leading 96 1.6mm fiber cable capacity. The routing arcs within the tray have movable fingers, which greatly facilitates accessing the fibers during and after installation.
The C2X chassis' supports multiple patch, patch/splice, and pre-terminated fiber configurations available in either bulkhead or cassette solutions. C2X tray-based option accepts C2 AOMs (Advanced Optical Modules) for patch, patch/splice, as well as splitters, MPO breakouts, and WDMs. C2X is available in 1, 2, 3, or 4RU and supports vast fiber counts.
Constructed to provide superior protection in all environments, ABS cabinet solutions offer maximum flexibility for customizable turn-key options that future-proof growing networks. Designed to save deployment cost and time, our innovative solutions include hub collapse, battery backup, composite mounting platforms, and modular series cabinets.
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers
Amphenol LTW’s Cable Joiner was designed and developed for simple, quick and reliable cable interconnections.
It is available in several options to meet various cable O.D. and wire sizes. It also meets the latest requirements for locking protection【Quick guide: https://amphenolltw.com/down.php?supp_download=91】
The Cascade Panel is a 1RU chassis with spaces for 4x custom patch plates at a total density of 96 LCs in a single rack unit. The Cascade Panel has a sliding tray that brings the adapters forward, allowing for easier
access when performing moves, adds, or changes. Its simple,
streamlined design provides a balance of density and usability
when connecting multiple LC or MPO connections.
Amphenol CDFP cable assemblies are designed to meet emerging data center and high-performance computing application needs for high density cabling interconnect systems capable of delivering 32GT/s per lane (Gen 5.0). CDFP has 16 lanes, capable to deliver 64Gbps. This interconnect system is fully compliant with existing industry standard specifications SFF-TA-1032.
Amphenol LTW Ceres Connectors are environmentally sealed, up to IP68, rugged, and cost-effective, available in plastic and metal. Our Ceres provides a comprehensive size range and variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments and are suitable for power and data applications【Quick guide: https://amphenolltw.com/down.php?supp_download=92】.
Amphenol's CFP2 series offers a 104 position, 0.6mm pitch connector designed to be compatible with 100Gb/s Form Factor Pluggable (CFP) Multi-Source Agreement for Ethernet and other applications. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP2 has up to 60% lower power consumption versus CFP.
Amphenol's CFP4 series offers a 56 position, 0.6mm pitch connector, and is used in multi-hundred Gb/s systems. Rated for 25Gb/s per channel with resonance dampening for improved signal integrity, CFP4 has up to 60% lower power consumption versus CFP. The CFP4 series includes a plug connector on the mating interface to improve accuracy and aid in delivering high-speed performance.
Amphenol's CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high-speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. It is comprised of insert molding assemblies for top side contacts and Press-Fit cage assemblies.
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves.
This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.
HIGH PERFORMANCE, LOW COST CHIP-TO-BOARD APPLICATION
The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high performance, low cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention and ruggedness.
As a leading manufacturer of coaxial hardline and drop cables, we offer T10 & TX10 hardline with a seamless extruded aluminum tube—engineered to eliminate pinhole leaks and microcracking. Designed for mechanical strength and long-term reliability, these cables integrate with standard coring tools and connectors to ensure consistent broadband performance.