Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.
Amphenol Socapex EN3155 Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These EN3155 power contacts are ideal for a wide range of applications including MIL-DTL-38999.
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in composite versions for weight-saving applications, SIMs are comparable to U.S. MIL-STD-810 in performance.
Derived from EN4165 connectors, Amphenol Air LB France's SIM plates consist of custom shells fitted with EN4165 standard modules, together creating an integrated solution. They can easily be integrated at the rear of electronic boxes, or fully replace boxes themselves. Plates are also suitable to connectorize boxes or structure parts, aiming to save parts and then simplify the supply chain.
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode. Easy removing for repair.
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Luxcis can be used with the whole range of EN4165 / SIM connectors. EN 4165/SIM/ARINC 809 compliant inserts for ARINC 801 butt joint Fiber Optics contacts.
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. SIMTac03 modules come with 2 MTAC Connectors with Strain Relief. Recessed MT Ferrule reduces exposure. Boots are for round or ribbon fiber. Finger-touch-proof. Available in Multi-mode & single-mode versions.
Amphenol Air LB France's SIM module for RJ45 Cat6a 10Gb can be used with the whole range of EN4165 / SIM Monomodule connectors. Available for cable-to-cable or cable-to-PCB applications. Rear accessories are available to provide a sealed connection.
D-SUB connectors in the EPC series to 50 crimp/solder contacts adhere to the ASNE0237 and ABS1145 standards. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications, and wherever density is required.
The RESMLAC -28MG is a MIL-STD Fully managed Military-grade network switch offering 24 triple-speed (10/100/1000) ports + 4 x 10G fiber ports. The RESMLAC -28MG is compatible with all the newest military industry network protocols for redundant link topology, security, multicast, and management requirements.
Amphenol’s RESMLAC -8MG-CAPS is a MIL-STD fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Developed for military and harsh environment applications, the RESMLAC -8MG-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.
Amphenol’s RESMLAC 8MG CAPS F35 is a MIL-STD fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Developed for military and harsh avionic applications, the RESMLAC 8MG CAPS F35 features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.
Amphenol’s RESMLAC -8US-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. Developed for military and harsh environment applications, the RESMLAC -8US-CAPS features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.
Designed for harsh environments, our Rugged Ethernet Switches give you the assurance of continuous and secure data transmission between all your communication equipment.
Amphenol’s RES-SCE-8MG is a MIL-STD rugged, managed-military-grade Ethernet switch, offering 8 Gigabit Ethernet 10/100/1000 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.
Amphenol’s RES-SCE-AC -8US is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 Fast Ethernet 10/100 Ports. The portable rugged Ethernet switch is intended for unmanned vehicles or man packable command posts.
Amphenol offers an unmanaged Ethernet switch with 8-gigabit ports RJSML-8UG1.
The switch can withstand a variety of extreme conditions. Whatever the situation - high temperatures, extreme shocks & vibrations, dust particles, or even liquid immersion- there is a solution available.
Amphenol’s RJSMLAC -8MG-CAPS is a MIL-STD Fully managed Military-grade network switch offering 8 triple-speed (10/100/1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.
Amphenol’s RESMLAC -8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple-speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard RJ45 cordset without any tool.