Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
The PhaseTrack®110 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®110-SP is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®-047 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®-86 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
Amphenol/Pyle Commercial 26500 Connectors are qualified to Military Specification MIL-DTL-26500, as well as numerous high-performance customer specifications. Available in Stainless Steel receptacle, with bayonet or threaded coupling. Amphenol/Pyle is an experienced supplier of highly reliable hermetic connectors for the aircraft industry and our ZZL and ZZB series of hermetics.
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.
These connectors are combinations of D-subminiature or Micro-D with RF contacts. Available in standard contacts, integrated, and reverse-gender integrated for lower-cost solutions. Have provided coax, triax, quadrax solutions for space, military, and commercial applications.
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces
Amphenol Canada can provide backshells for all our standard and custom products. From Arinc style to Micro-D. A wide variety of exit ports are available from EMI to cable clamp as well as different plating and mounting options.
The MIL-DTL-38999 Series III jam-nut style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. 30% lighter than standard 38999/24 (w/o stand-offs).
SV Microwave offers design, assembly and test services to support your harness needs including Mil-Aero, Commercial Space and Hi-Reliability applications.
Our J-STD certified harness technicians have experience manufacturing harnesses for some of the world's most challenging conditions including Low Earth Orbit, Military Aircraft and Industrial Test and Measurement.
The Rectangular Modular Micro connector series utilizes a .0787" (2mm) center-to-center contact spacing and is designed to work in harsh and difficult applications. Rectangular Modular Micro offers both crimp and PCB type terminations that can work interchangeably with each other.
Rugged 120 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 120 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.