Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product HDAS
HDAS
Amphenol Socapex's versatile HDAS board-to-board connector offers a wide range of contact types and arrangements. HDAS is used in more than 10 civil & military aircraft programs. HDAS is a high-density connector dedicated to harsh environments.

Product HDB3/HSB3
HDB3/HSB3
Incorporates a higher density contact pattern and lower mated height than Amphenol’s standard low mating force rectangular connectors. HDB3 connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Up to 160 brush contacts with data rates up to 6.250 Gb/s via 100 ohms matched impedance differential pairs. 100,000 mating cycles.

Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product HDE (Class 1 DIv 1 )
HDE (Class 1 DIv 1 )
The HDE series is a HAZLOC EX Class 1, Div 1, and Zone 1 rated connector system for the most extreme hazardous locations. This product line is intermateable with the Pyle National AF/GD connectors. AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 Increased Safety UL/ EN/ CSA C2

Product Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.

Product Hermetic
Hermetic
Positronic Hermetic Series is designed for space and industrial vacuum applications. All of our hermetic connectors have been 100% leak tested after fabrication, and conform to the MIL-DTL-24308, Goddard, and the SPACE-D32 specifications.

Product High Density D-Sub
High Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product High Density RF Adapters
High Density RF Adapters
SV Microwave has released a line of high density SMP, SMPM and SMPS in-series RF adapters that operate up to a frequency of 65 GHz. With a blindmate push-on interface, these adapters are ideal for applications that are tight on space and electrical specifications.

Product High Density RF Cable Assemblies
High Density RF Cable Assemblies
SV Microwave has expanded its offering of fixed-length, high-performance RF cable assemblies with additional high-density configurations. Featuring female SMP, SMPM / VITA 67.3 SMPM and SMPS connectors, these cable assemblies are ideal for embedded system applications or anywhere where space requirements are at a premium.

Product High Frequency Coaxial D38999 Contacts
High Frequency Coaxial D38999 Contacts
SV Microwave offers DC to 40 GHz high frequency size 8, 12 and 16 coaxial contacts for the D38999 Series III housing and standard inserts. These contacts allow any application to continue to use the D38999 connector and be able to expand the use to include the microwave transmission lines.

Product High Frequency RF Adapters
High Frequency RF Adapters
SV Microwave has released a line of high frequency adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a variety of threaded and push-on interfaces making them ideal for various applications.

Product High Performance RF Adapters
High Performance RF Adapters
SV Microwave has released a line of high-performance adapters capable of excellent signal performance up to 65 GHz. These between-series adapters are configured with a reliable, easily-calibrated, and consistent threaded interface on one end and a convenient high-density push-on interface on the other, making them ideal for various applications.

Product High Performance RF PCB Thru-Hole Connectors
High Performance RF PCB Thru-Hole Connectors
As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side. Current configurations include straight and right-angle SMP male connectors.

Product High Speed Backplane (Customised)
High Speed Backplane (Customised)
Amphenol BSI (ABSI) are the trusted technology leader for more than 30 years in the Backplane & Midplane business. We design, build and test customised Backplane & Midplane solutions for most of the global leaders in IT Datacom and Telecoms technology systems. We have products performing to 56gb/s today in the production environment with speeds up to 112 Gb/s PAM4 in development.

Product High Speed Backplanes
High Speed Backplanes
We provide our customers with high reliability, competitively priced Backplane and Backplane assemblies. Low Dk/Df Material Backdrill Press-fit (compliant - pin) Surface mount Wave / selective solder 60+ Layers Up to 0.440" Thick PCB Up to 24" x 54" panels Automated Optical Inspection (AOI) of connectors / pins X-Ray inspection

Product High Temperature Series Five Connectors
High Temperature Series Five Connectors
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources. Built for applications with higher temperatures such as hyper-sonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft.

Product IB-086
IB-086
InstaBend® -086 cable is a flexible, coaxial microwave assembly designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.

Product InstaBend 047
InstaBend 047
INSTABEND™ are flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules, and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing.

Product InstaBend-141
InstaBend-141
InstaBend® -141 is a flexible, coaxial microwave assemblies designed for interconnects between RF circuit cards, modules and enclosure panels. The cable can be bent very closely behind the connector, simplifying cable routing. 141

Product Integrated RF Filters
Integrated RF Filters
SV Microwave has designed a new product line of high-frequency, low pass filters with a small form factor. These low pass filters are available with DC to 12 or 18 GHz passbands and are available as a standard connectorized offerings for the SMA and SMPM series. Additionally, the SMPM filter does not compromise on connector density and maintains the same outer diameter as a typical SMPM bullet.

Showing 101 to 120 of 309 items