Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product NanoRF VITA 67.3 Adapters
NanoRF VITA 67.3 Adapters
Our newest VITA adapter product line is designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 contacts. This suite of precision adapters provides direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts, allowing system designers to validate electrical performance and easily maintain signal integrity during development.

Product NanoRF VITA 67.3 Connector System
NanoRF VITA 67.3 Connector System
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.

Product NFC 93422 HE310A Relay Sockets
NFC 93422 HE310A Relay Sockets
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts)

Product NGCON
NGCON
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.

Product Non-Magnetic RF Cable Assemblies
Non-Magnetic RF Cable Assemblies
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.

Product N-Type Connector Series
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.

Product Octomax 1G26 Contacts
Octomax 1G26 Contacts
A new generation of Ethernet contacts compatible with Size 8 quadrax cavities for D38999, EN3645, EN4165 connectors. It's the right choice for ethernet Cat 5e and AFDX applications. One Octomax 1G26 is equivalent to two quadrax. It fits in a standard size 8 quadrax cavity. The contacts are available in crimp and PC Tails version.

Product Octonet Contacts
Octonet Contacts
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.

Product PCB Contacts
PCB Contacts
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.

Product PCB Design
PCB Design
APC has a highly skilled applications and design support team available to collaborate with you on new designs, product updates, wire harness conversions and reverse-engineering of legacy products. APC Designs meet IPC-2221/2223. Support all typical design platforms and use advanced modeling.

Product Pegasus
Pegasus
Pegasus is Amphenol Pcd’s latest innovation in small, lightweight, rugged connectors. Designed for use in harsh environments, Pegasus builds on the successful Luminus Series Aerospace connector with the addition of EMI shielding. Tests show between 40db and 60db of attenuation, depending on frequency. RoHS and REACH compliant.

Product Pegasus High Speed
Pegasus High Speed
Pegasus High Speed provides exceptional performance in tight spaces, with a svelte shell size 8 (0.512”) outer diameter. With the explosive growth in Ethernet-enabled devices (IOT), this is size and configuration is particularly suited for endpoint applications, such as individual avionics sensors, panel-mounted units, seat back, and wall-mounted displays and monuments.

Product PhaseTrack®-047
PhaseTrack®-047
PT-047 is a low-loss, highly flexible, foam-core micro coaxial cable. Originally designed for space satellite programs, this high-performance cable has many applications across multiple markets.

Product Power Connector
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】

Product Power Contacts
Power Contacts
Amphenol has a large experience in power generation contact and has developed some technologies dedicated to power in order to reduce heating, save space, as well as increase durability.

Product Power Distribution Units (PDU)
Power Distribution Units (PDU)
Our Power Distribution Units (PDU) ensure advanced load balancing, surge protection, and seamless integration of crucial systems, with control and diagnostics via CAN bus, RS-485, and/or Ethernet, offering a robust foundation for military operations in challenging conditions from 28V to 600V.

Product PowerSafe
PowerSafe
PowerSafe MIL-DTL-38999 Series III is developed to transfer high power (1000 V) in harsh environments, with full safety for the user.

Product Pressure Relief Vent (spring-loaded and piercing type)
Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】

Product Pressure Sensors
Pressure Sensors
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.

Product Pre-Tinned (De-Golded) Capabilities
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.

Showing 161 to 180 of 309 items