Product News

Product News Amphenol SOCAPEX USB/HDMI Extenders & Amplifiers: push the limits of your connections in harsh environments
Amphenol SOCAPEX USB/HDMI Extenders & Amplifiers: push the limits of your connections in harsh environments
September 22, 2025 | Amphenol SOCAPEX

Amphenol SOCAPEX USB/HDMI Extenders & Amplifiers: push the limits of your connections in harsh environments.

In an era of fast and reliable data transmission, the performance of the latest generation of equipment also depends on the ability of cables and connectors to transmit information over long distances. However, USB and HDMI standards impose strict limits on transmission length, often limiting system deployment. To meet this challenge, Amphenol SOCAPEX is expanding its offering with robust and innovative USB and HDMI extenders and amplifiers designed to ensure signal integrity in all conditions.

Your benefits with Amphenol SOCAPEX extenders

  • Extension of standard lengths: up to 24 meters for USB2.0; up to 11 meters for USB3.2, up to 15 meters for USB Type C and up to 100 meters for HDMI2.0.
  • Quick “Plug & Play” installation: no configuration, no complexity. Immediate commissioning, even in the field.
  • No external power supply required: thanks to hybrid copper/fiber optic cable technology, you benefit from total flexibility without additional electrical logistics.
  • Proven robustness: suitable for harsh environments, shocks, vibrations, humidity, and dust thanks to our reinforced connectors.
  • Signal reliability and security: total data integrity, guaranteed performance regardless of distance or application.

A major advantage for military and field deployment applications

Our solutions are ideally suited to the requirements of military operators and forces deployed in the field. In the field, the installation of communication equipment requires speed, simplicity, and reliability. Thanks to their plug-and-play functionality and the absence of external power requirements, our extenders and amplifiers guarantee instant implementation with minimal logistical resources. In mobile environments where access to energy and technical resources may be limited, this flexibility is a strategic asset, allowing you to quickly connect and operate all types of systems while ensuring signal continuity and data security in the most demanding situations.

Two ranges dedicated to your applications :

1. USB connectors (USB2.0, USB3, USB Type C)

  • USB2.0 extenders (Standard: 4.8m)
  • USB3 extenders (Standard: 3m)
    • Transmit your USB3 signals over 11 meters, even in harsh environments, with our dedicated connectors and amplifiers.
  • AOC USB Type C Extender (Standard: 1 m)
    • Combine the performance of fiber with the power of copper for a USB Type C connection up to 15 meters, without a secondary power supply and with plug & play functionality. USB type C AOC Extender

See the USB3 FTV Amplifier brochure
USB type C AOC Extender
Watch the demo video

2. HDMI connectivity

  • AOC HDMI Extenders (Standard: 5m)
    Exceed the traditional 5-meter limit and ensure reliable HDMI 2.0 transmission over 100 meters, even in harsh industrial or military environments.

View the AOC HDMI data sheet
Watch the demo video

Want to find out more or discuss your project?

Matthieu Rinsant, Product Manager, C6ISR Division, is available to provide further information.

Useful links:

Continue Reading

Product News Next-Generation VITA 91 MIL HD2 Connector Now Available from Amphenol Socapex
Next-Generation VITA 91 MIL HD2 Connector Now Available from Amphenol Socapex
September 15, 2025 | Amphenol SOCAPEX

Amphenol Socapex announces the launch of the VITA 91: MIL HD2, a cutting-edge COTS interconnect system designed for military and aerospace embedded systems. Selected by the SOSA / VITA consortium, this new connector series delivers the performance and density required for next-generation switch and payload card applications.

With scalable data rates up to 56 Gb/s PAM4 and a 1.80 mm pitch, the MIL HD2 offers unmatched signal integrity, EMI performance, and improved impedance matching. It also enables hot plugging, supporting high-density and high-speed requirements in rugged environments.

“Our MIL HD2 series was engineered to set a new benchmark for rugged, high-speed interconnects,” said Fanny Ajello, Product Manager at Amphenol Socapex. “By combining scalable data rates up to 56 Gb/s PAM4 with the industry’s highest density at 1.80 mm pitch, proven EMI and signal integrity performance, and the ability to support hot plugging, MIL HD2 directly addresses the demanding requirements of next-generation military and aerospace applications.”

Key Benefits:
• Scalable data rates up to 56 Gb/s PAM4
• Highest density with 1.80 mm pitch
• Proven EMI shielding & signal integrity
• Enhanced impedance matching
• Supports hot plugging
• Optimized for high-density military and aerospace applications

Applications:
The MIL HD2 is designed for radar, sensors, C6ISR, electronic warfare, and aerospace platforms where speed, space, and ruggedness are mission critical.

👉 Learn more: VITA 91 connector 56 Gb/s COTSSOSA / VITA consortium - VITA connectors | Amphenol Socapex
Available now.

For technical inquiries or quotations, please contact Product Manager Fanny Ajello.

Continue Reading

Product News Tru-Loc 4-Way
Tru-Loc 4-Way
August 27, 2025 | Amphenol Industrial Operations

 

Amphenol Expands Tru-Loc® Connector Family with New 4-Way Options

Amphenol Industrial Operations has expanded its rugged Tru-Loc® connector series with new 4-way plug and receptacle options, strengthening the portfolio of high-performance interconnects for automotive, heavy equipment, and oil-cooled motor applications.

Built for Harsh Environments

The Tru-Loc® series is engineered for reliability under vibration, temperature extremes, and continuous oil exposure. Leveraging Amphenol’s proprietary RADSOK® contact technology, it delivers high current capacity, low mating force, and long service life trusted by OEMs worldwide.

New 4-Way Flexibility

The latest 4-way configurations feature an enhanced latch for secure retention and a reinforced main joint seal that maintains IP67 protection when mated. These updates provide design flexibility for applications ranging from diesel engine valve covers and industrial sensors to other high-vibration environments.

Supporting Next-Generation Systems

With this expansion, Amphenol continues delivering innovative, application-specific interconnect solutions that meet evolving requirements across electrification and advanced powertrain technologies.

Continue Reading

Product News Liquid Cooling Connectors Launch from Amphenol Industrial Operations
Liquid Cooling Connectors Launch from Amphenol Industrial Operations
June 26, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations introduces two new liquid cooling connector series engineered to enhance thermal management in high-reliability electronic systems. The UQD Series features a quick connect mechanism, while the UQDB Series is designed for blind mate applications. Both series meet the latest Open Compute Project (OCP) specifications for Universal Quick Disconnect and Universal Quick Disconnect Blind-Mate designs.

These compact, leak-free connectors are optimized for use in liquid-cooled environments such as AI data centers, energy storage systems, and electric vehicle charging infrastructure. Each connector incorporates aerospace-grade sealing materials and a bidirectional shut-off valve with dry break functionality to eliminate accidental drips or spillage. Stainless steel shells and internal components offer corrosion resistance and extended durability in harsh operating conditions.

The UQD Series uses an automatic steel ball-lock system to enable fast and secure push-pull connections. Available in four standard OCP sizes—UQD02, UQD04, UQD06, and UQD08—the series offers both standard sockets and versions with a flat-design latch button to minimize the risk of accidental actuation.

The UQDB Series supports blind mating with 1 millimeter of radial compensation, allowing the connector to auto-align and seal during installation. It also follows the four OCP-defined sizes—UQDB02, UQDB04, UQDB06, and UQDB08—providing a simplified, tool-free integration process for tight-space applications.

Both series offer multiple termination options, including barbed and threaded ends, and are available in inline or right-angle configurations. They support a range of coolants such as deionized water, ethylene glycol, and propylene glycol. The connectors operate reliably between 0 and 0.6 MPa, with safe pressure range ratings up to 2 MPa.

With the introduction of the UQD and UQDB Series, Amphenol Industrial Operations expands its portfolio into liquid cooling solutions for advanced thermal management across critical power and data applications.

Learn more at: https://amphenol-industrial.com/liquid-cooling-connectors-launch/

Continue Reading

Product News Amphenol Industrial Operations Unleashes GuardXcel™ Cable Glands
Amphenol Industrial Operations Unleashes GuardXcel™ Cable Glands
June 19, 2025 | Amphenol Industrial Operations

Amphenol Industrial Operations, a global leader in rugged interconnect solutions, introduces its new GuardXcel™ Series, a complete line of industrial-grade cable glands, vents, and accessories engineered to deliver secure, long-lasting protection for cables, enclosures, and connectors across harsh environments.

Designed with ease of installation and broad compatibility in mind, the GuardXcel™ Series offers:

  • Secure cable retention and strain relief to prevent loosening or disconnection

  • System longevity through ingress protection and environmental sealing

  • Flexible configuration with “click-and-pick” selection tools for quick specification

  • Certified performance, including UL, IP-rated, UV, and EMC compatibility

The product range includes cable glands, adapters, drain plugs, dome plugs, multi-hole seals, gaskets, washers, and ventilation plugs—available in plastic, stainless steel, or nickel-plated brass, with sealing materials such as neoprene, silicone, and NBR.

GuardXcel™ Cable Glands are compatible with non-armored, armored, and shielded cables, offering temperature resilience from -20°C to +100°C and thread options to suit global standards. Available in multiple sizes and protection classes, they’re ideal for use in machine building, renewable energy, railways, transformers, and more.

The line’s ventilation plugs feature hydrophobic and oleophobic membranes to regulate pressure inside sealed enclosures and reliably prevent condensation—enhancing durability and minimizing maintenance.

Whether you’re designing for high-pressure outdoor applications or sensitive instrumentation systems, Amphenol’s GuardXcel™ Series delivers cost-effective, high-performance protection that’s built to last.

Learn more: www.amphenol-industrial.com/products/guardxcel-cable-glands

Continue Reading

Product News Amphenol Socapex Launches Rugged USB3 Type A to Type C Adapter
Amphenol Socapex Launches Rugged USB3 Type A to Type C Adapter
April 22, 2025 | Amphenol SOCAPEX

Amphenol Socapex introduces its new USB3 Type A to Type C Adapter, designed to seamlessly integrate modern USB Type C technology into legacy USB Type A systems. Engineered for maximum durability, this adapter is ideal for demanding military, industrial, and harsh environment applications. 

The USB3 Type A to Type C Adapter is built to withstand the toughest conditions while ensuring high-speed data transfer and secure connections. With a Tri Start Thread coupling mechanism (MIL-DTL-38999 Series III type), IP68-rated environmental sealing, and enhanced EMI protection, this adapter ensures mission-critical reliability in C5ISR systems, battlefield communications, ground vehicles, and naval operations. 

Key Features & Benefits: 

  • Robust Design – Built with a shell size 15 and two mechanical coding options for secure and precise connectivity. 
  • High-Speed Data Transfer – Supports USB 3.2 Gen1, enabling data rates up to 5 Gb/s. 
  • Superior Environmental Resistance – Withstands shock, vibration, extreme temperatures (-40°C to +85°C), and harsh environmental conditions. Features salt spray resistance (up to 500 hours depending on plating), fire retardancy, halogen free, and IP68 sealing (mated & unmated). 
  • Seamless Integration – Eliminates the need for complex field cabling, allowing users to modernize existing infrastructures efficiently. 

“The USB3 Type A to Type C adapter ensures seamless interoperability between legacy and modern USB interfaces without compromising performance, security, or durability of the customer systems” said Matthieu Rinsant, Product Manager at Amphenol Socapex. 

Availability & More Information 
The USB3 Type A to Type C Adapter is now available for order from our authorized distributors. You can contact us directly for custom configurations and availability.  More info on Adapter USB3 Type A to Type C - Rugged Ethernet, USB & Display connectors | Amphenol Socapex

 

Continue Reading

Product News Now Available: 6-Pin AT Circular Connector Built for Extreme Conditions
Now Available: 6-Pin AT Circular Connector Built for Extreme Conditions
April 15, 2025 | Amphenol Industrial Operations

Amphenol Expands AT Circular Series with New 6-Pin Connector

Amphenol Industrial Operations is proud to announce the newest addition to our AT Circular connector series: a versatile 6-pin configuration built to meet the evolving needs of industrial applications.

Designed with the same trusted performance and durability as the rest of the AT Circular line, this new 6-pin version gives engineers and system designers greater flexibility in applications where space, reliability, and easy installation are key. Whether it's used for power, signal, or a mix of both, this connector delivers dependable performance in compact form.

The 6-pin AT Circular features a rugged thermoplastic shell designed to withstand demanding industrial environments. Its design supports high mechanical stability and resistance to environmental stressors, including exposure to chemicals, vibration, and UV light. The connector supports up to 13A per contact and is available in both plug and box mount receptacle formats, using the same AT Series contacts and tooling that customers are already familiar with.

Ease of integration is a standout feature. With a bayonet locking system that ensures quick and secure mating, this connector reduces installation time and supports long-term reliability in the field. Compatibility with common wire gauges and existing AT tooling makes it an efficient solution for both new builds and retrofits.

This latest expansion makes the AT Circular series even more versatile—particularly for use in heavy-duty vehicles, off-highway equipment, industrial machinery, and other applications requiring reliable SAE J1939 communication. Its compact size and rugged design make it an ideal solution for multi-pin connections in demanding environments where performance and space efficiency are critical.

At Amphenol Industrial Operations, we continue to innovate and expand our connector families to serve our customers better. The new 6-pin option reflects our commitment to offering more choices within a consistent, proven platform.

To explore the full AT Circular product line, including detailed specifications and downloadable datasheets, visit our website. Our team is ready to support your next design with high-performance interconnect solutions tailored to your needs.

Discover more about the AT Circular 6-pin connector and other Amphenol Industrial Operations innovations at
👉 www.amphenol-industrial.com

Continue Reading

Product News Rugged USB3-C Memory Key for Harsh Environments 
Rugged USB3-C Memory Key for Harsh Environments 
April 02, 2025 | Amphenol SOCAPEX

Amphenol Socapex introduces the USB3-C Memory Key, a high-performance, ruggedized USB memory key designed for extreme environments. Engineered for C5ISR applications, battlefield communications, ground vehicles and naval systems, this robust storage solution ensures secure and reliable data transfer even under the most challenging conditions. 

The USB3-C Memory Key features a USB 3.2 Gen1 Type-C interface, delivering high-speed data rates transfer up to 5 Gb/s while maintaining backward compatibility with USB 2.0. Its Tri Start Thread MIL-DTL-38999 Series III-type coupling mechanism ensures a secure and vibration-resistant connection, while its IP68-sealed design protects against dust and fluids when mated. 

"With the growing need for rugged and secure data storage in military and industrial applications, we have developed the USB3-C Memory Key to withstand extreme conditions while ensuring high-speed and reliable data transfer," said Matthieu Rinsant, Product Manager at Amphenol Socapex.  

Available in multiple storage capacities from 16GB to 256GB, the USB3-C Memory Key utilizes BiCS3 pSLC flash technology for enhanced durability and performance. It also meets MIL-STD-810H vibration and shock resistance standards, ensuring data integrity in high-impact scenarios. 

For more information about the USB3-C Memory Key, visit Amphenol Socapex’s website or contact our sales team. 

Continue Reading

Product News Amphenol Industrial Operations Introduces Advanced Solar Solutions with Enhanced Connector and New Junction Box
Amphenol Industrial Operations Introduces Advanced Solar Solutions with Enhanced Connector and New Junction Box
March 11, 2025 | Amphenol Industrial Operations

Advanced Solutions for High-Performance Photovoltaic Applications

Amphenol Industrial Operations is introducing two innovative products designed to enhance solar power system performance: the H4 PRO™ PV Connector and the Saguaro Junction Box™. These advanced solutions offer increased efficiency, reliability, and ease of installation for photovoltaic (PV) applications.

H4 PRO™ PV Connector: Compact, Reliable, and Certified for 1500VDC

The H4 PRO™ PV Connector builds upon Amphenol’s proven solar connector technology, now offering a dual 1500V certification in a more compact design. Engineered to meet the needs of solar inverter and module manufacturers, this connector delivers a cost-effective, high-performance solution for PV installations.

Key features of the H4 PRO™ PV Connector:

  • IEC and UL 1500VDC certification for unrestricted access and superior reliability
  • ≤0.30Ω low contact resistance for minimal power loss
  • Compact design ideal for space-constrained module frames
  • Seamless compatibility with the existing H4 connector family

The H4 PRO™ PV Connector is designed to help engineering, procurement, and construction (EPC) teams reduce operational costs while maintaining the highest levels of safety and durability.

Saguaro Junction Box™: Scalable, Customizable, and Built for Efficiency

The Saguaro Junction Box™ is a next-generation solution engineered for large-scale PV applications. Its modular design allows for customized configurations, optimizing integration into diverse solar panel systems.

Key features of the Saguaro Junction Box™:

  • 3-box configuration for automated high-efficiency assembly
  • Customizable diode configurations to meet specific panel requirements
  • Rated up to 1500V for reliable high-voltage operation
  • Wide operating temperature range (-40°C to +80°C) for performance in diverse environments

When paired with Amphenol Industrial Operations’ H4 connectors, the Saguaro Junction Box™ enhances system performance, reducing power loss while exceeding industry standards for reliability and efficiency.

Both the H4 PRO Connector and Saguaro Junction Box™ are designed to meet the evolving needs of the solar industry, ensuring seamless installation, long-term reliability, and superior performance in modern PV applications.

For more information, visit Amphenol Industrial Operations.

Continue Reading

Product News New HDMI 2.0 AOC cable: long-distance connectivity without compromise
New HDMI 2.0 AOC cable: long-distance connectivity without compromise
December 20, 2024 | Amphenol SOCAPEX

Amphenol Socapex launched the HDMI 2.0 AOC (Active Optical Cable) solution, designed to redefine the transmission of high-definition audio and video signals over long distances. This hybrid cable, combining fiber optics and copper, extends the HDMI signal by up to 100 meters, while maintaining impeccable, latency-free quality.

With this innovative solution, we eliminate the constraints of conventional HDMI cables, which are often limited to a few meters before suffering signal loss. Our HDMI AOC solution, which is easy to install and requires no external power supply, meets the requirements of defense environments, where reliability and performance are paramount.

Thanks to the integration of fiber optics, our cable guarantees extended bandwidth and total protection against electromagnetic interference . We designed this solution to offer our customers reliable connectivity over long distances, while optimizing installation costs and reducing our environmental impact.

Our innovation has been awarded the EURONAVAL Special ICT Innovation prize, testifying to our commitment to cutting-edge technology for the most demanding environments!

Continue Reading
Showing 1 to 10 of 52 items