Accessories and Other

Amphenol designs and builds a broad range of accessories to complement our connector and cable assembly portfolio including backshells and cable clamps as well as other wire and cable management products. We also manufacture integrated system solutions, such as media converters, Ethernet switches, cabinet solutions and distribution boxes that bring together multiple Amphenol interconnect products into one ruggedized solution. These custom products, built in close partnership with our customers, provide infinite options for systems engineers in all markets.

View our businesses providing Accessories and Other solutions.
X
Product Reflow Stable Multiport PCB Connectors
Reflow Stable Multiport PCB Connectors
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow.

Product Relay Modules
Relay Modules
LCIS® Relay Modules for potential-free switching of small loads, in widths of 6.2 mm, 15.9 mm, and 31 mm. Control voltages DC 12 V–AC/DC 230 V. With 1, 2, or 4 changers. LCIS® Semiconductor Relay Modules for contact-free switching up to 10 A/AC 275 V. 6.2 mm width, 2-/3-conductor, closed and pluggable. Screw or Push-In. UL/DNV approved.

Product Remote Laptop Controllers
Remote Laptop Controllers
Tecvox has developed a Remote Laptop Controller for police, emergency, and fleet vehicle applications. Our understanding of demanding data management architectures provides our customers with innovative and cost-effective solutions.

Product Removable Data Storage Devices
Removable Data Storage Devices
Tecvox provides removable data storage options for vehicle performance data recording and 360-degree camera systems. Up to 2 Terabyte SD card capability for recording hours to days of vehicular data.

Product RF Coax Contacts
RF Coax Contacts
Designed to transmit signals with the highest frequencies (up to 65Ghz), the new RF coaxial contacts integrate D38999/EN3645 connectors and D38999 derivated products.

RFS Technologies Professional Services
RFS Technologies has extensive experience working with a diverse range of customers across various environments. Our design services are available nationwide, supported by a team of certified design engineers proficient in network design using iBwave, Ranplan, Planet, NDAC Planner, and ATOLL. We are highly mobilized and ready to work wherever needed.

Product Rubber Caps
Rubber Caps
Rubber caps designed for JD38999 Series I, II, III & PT/451 (MIL-DTL-26482) connectors.

Product Rugged 120 Channel Ethernet Switchbox
Rugged 120 Channel Ethernet Switchbox
Rugged 120 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 120 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.

Product Secure Locking R/A Cable Connectors
Secure Locking R/A Cable Connectors
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles. This newly expanded product line now offers cable connectors in a right angle orientation.

Product Secure Locking SMP/SMPM RF Cable Assemblies
Secure Locking SMP/SMPM RF Cable Assemblies
SV Microwave's secure locking QuarterBack® RF cable assemblies utilize a quarter turn bayonet style coupling nut with a locking feature for standard SMP / SMPM interfaces and standard female and male bulkhead SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles.

Product Self Install Kits
Self Install Kits
Amphenol Broadband Solutions (ABS) has been providing reliable, high-quality broadband products to service providers and OEMs for decades. Our Self-Install Kits extend the same levels of performance and simplicity into your subscriber’s home.

Product Shielded Coaxial Contact
Shielded Coaxial Contact
These contacts are required for high-frequency interconnection. High-speed Coax contacts within a connector provide shielding protection in order to eliminate interferences from outside electrical sources, and in many cases, the RF/Microwave performance needed in the circuitry of many applications.

Product Signal Contacts
Signal Contacts
Featuring several terminations (Crimp, Solder, PC Tail, Compliant pins), the signal contacts are ideal for MIL-DTL-38999/EN3645/2M, SIM/EN4165, EN2997, ARINC600, or even relay sockets. They're in accordance with the latest standards (European - EN3155)

Product Site Support Cabinets
Site Support Cabinets
Site Support Cabinets are durable, pad and pole mount enclosures designed to provide robust protection of power equipment and battery strings deployed in outdoor environments. With varied options for economical thermal management, Charles’ line of site support cabinets protects your network integrity with an environmentally friendly, energy-efficient solution.

Product Smart Lighting China / Asia
Smart Lighting China / Asia
Smart lighting with LED RGB source technology and a variety of dynamic lighting effects. Highlight: • Internal laboratory for photometry and colorimetry measurements • Optical Simulation • Dynamic

Product SMP/SMPM Fixed Bullets
SMP/SMPM Fixed Bullets
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.

Product SMPS Spring Bullets
SMPS Spring Bullets
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.

Product Space Attenuators
Space Attenuators
SV Microwave has developed a line of Select on Test Space Attenuators that are designed to fine tune the RF power levels of microwave circuits in satellites. This product line features SMP Male-to-Male and Male-to-Female configurations that are rated to work through 40 GHz at a variety of attenuation values.

Product Spindle Drive
Spindle Drive
Product design including electronic PCBA, soldering and complex design use for automatic trunk and doors opener

Product Split Pair Quadrax Contacts
Split Pair Quadrax Contacts
With better crosstalk performance, this contact allows a higher data rate than Cat 5E.

Showing 241 to 260 of 316 items