Radio Frequency Connectors
Mixed Signal Harnesses
SV can support mixed-signal harnesses that include:
1. Digital
2. Quadrax
3. Power
4. RF/optical combinations
MMCX Connector Series
The MMCX (Micro-Miniature Coaxial) product series is a micro-miniature version of the MCX. It has the all features of the MCX series, including 50 Ω impedance with a broadband capability of DC to 6 GHz and secure, fast and easy snap-on/ snap-off coupling, and a wide range of available connectors. However, MMCX connectors have a smaller footprint than the MCX series.
Non-Magnetic RF Connectors
Non-magnetic coaxial connectors are used to carry 50 ohm RF signals within the magnetic field of MRI equipment where a high signal-to-noise ratio (SNR) is required.
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
PG11M-3.5/12F PIN Ø 1.8×31/47mm
Precision Test Cables
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.
Pre-Tinned (De-Golded) Capabilities
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
Pre-Tinned (De-Golded) PCB Connectors
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. These connectors are designed to work with our automated de-golding process, which mitigates undesirable remnants of gold plating in the solder joint.
Process Capabilities
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including:
1. Automated wire cutting and stripping
2. Certified Solder Technicians (IPC/J-STD-001S)
3. Wire/cable bundling
4. Over-braiding (fiber and wire)
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.
PSMP Connector Series
Amphenol RF PSMP connectors are the perfect solution for board-to-board applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing and is an ideal solution for blind-mate situations.
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.
(Radio Frequency Connectors) RF Connectors
Amphenol LTW's RF connector (radio frequency connector) is an electrical connector designed to work at radio frequencies in the multi-megahertz range. RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA【Quick guide: https://amphenolltw.com/down.php?supp_download=105】
RF and Mixed Signal Harnesses Overview
SV Microwave offers design, assembly and test services to support your harness needs including Mil-Aero, Commercial Space and Hi-Reliability applications.
Our J-STD certified harness technicians have experience manufacturing harnesses for some of the world's most challenging conditions including Low Earth Orbit, Military Aircraft and Industrial Test and Measurement.
RF Coaxial Adapters
Amphenol RF offers a wide variety of in-series, between series and tee adapters for radio frequency applications. Adapters feature all industry-standard connector interfaces and are commonly used to change gender or as connector savers in precision test and measurement applications, or to split or combine RF signals.
RF Jumper and Socket
Amphenol’s RF Jumper and Socket covers 1st through 5th generations. The 4th generation RF jumper cable is compatible with lpex spec using a soldering connection instead of crimping between RF connector and the jumper cable creating a more secure joint for better high-frequency performance. The 5th generation version is Hirose compatible and has a 1.0 mm mating height with 0.81 mm diameter cable.
RF Microswitches
RF Switches are typically used as test access points or for external antenna applications. The switch is activated by manually mating a connector to change the RF path. RF switches come in several different interfaces, with MMCX and MCX being the most popular.
RF Microwave Harnesses
We support the full spectrum of harness interfaces including
1. MIL-SPEC circular and rectangular connectors
2. D38999
3. ARINC
4. LRM
RF Switches
Amphenol’s full range of RF switches come in straight and right-angle mountings as well as miniature, low-profile, and lightweight versions for different phone design requirements. Our full mechanical switches provide high reliability for wireless terminal testing and connection to external car antennas of up to 5Ghz.