Raw Cable
Amphenol's cable links our connectors and interconnect products to electronic equipment in all markets, providing power and data solutions. Our cable products include coaxial, audio/video and data communications cable as well as custom cable solutions. Amphenol’s cable engineers design solutions for lightweight applications, high-speed needs, high-power requirements, space-constrained environments and EMI shielding. When combined with our interconnect products, Amphenol's cable solutions provide the highest level of performance in the harshest environments.
View our businesses providing Raw Cable solutions.
Thermo-Trex® High Temp VFD Cable
Thermo-Trex® High Temp VFD Cable is designed specifically for the harsh electrical environment of variable frequency drive systems that require higher heat exposure and a maximum conductor temperature of 200°C / 392°F. Cable features three conductors, three symmetrical grounds, a braided shield, a temperature-resistant jacket that provides excellent protection. Corona voltages up to 2000V.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket. This flexible cable shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.