Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically engineered for a changing world.
• Rectangular for space savings
• Low profile
• High density 127 position inserts or mixed inserts with power, RF, or fibre-optic available
• Blind mate
• Rugged
• Uses same contacts as standard 38999
The Amphenol R58 series are high-performance environment-resistant, rectangular connectors designed to be compatible with all MIL-DTL-83733 connectors and Amphenol Canada is interchangeable with all M83733 connectors and the only qualified supplier for the Mil-Spec JN1122. Can be filtered. See our 458 series.
Raceways are built in a one-piece, lightweight design with multiple fixing points. Our raceways are strong, durable and make wire bundle installation and maintenance easy.
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact. This provides the high normal forces required for conductivity and provides a large conductive surface area. Correspondingly low voltage drop and low-temperature rise are also achieved while maintaining low insertion forces
Amphenol Canada can provide backshells for all our standard and custom products. From Arinc style to Micro-D. A wide variety of exit ports are available from EMI to cable clamp as well as different plating and mounting options.
The MIL-DTL-38999 Series III jam-nut style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. 30% lighter than standard 38999/24 (w/o stand-offs).
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet RJ45 connectors
RJFTV allows you to use an Ethernet Class D/Cat. 5e/Cat6/Cat6A connection for10 BaseT, 100 BaseTx or 1000 BaseT networks in harsh environments. The connectors are sealed against fluids and dust (IP68) and shock, vibration, and traction resistant. It's easy to implement since no cabling operation in the field or tools are required.
Rugged 120 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 120 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
For Sea, Air or Land, these connectors are SEALED!
Amphenol’s SD308 Sealed D-Subminiature Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw-machine contacts and are available
in Solder Cup, Straight PCB, and Right Angle PCB terminations.
SV Microwave's secure locking QuarterBack® R/A cable connectors utilize a quarter turn bayonet style coupling nut with a locking feature for standard female SMP / SMPM interfaces. All SV QuarterBack® products are ideal for high vibration and test applications that require a large number of mating cycles. This newly expanded product line now offers cable connectors in a right angle orientation.
SV's secure locking QuarterBack® SMPS product line expands our trusted QB series with four new high-frequency solutions, including a cable assembly and cable connector for Ø.047" cable type as well as edge launch and surface mount PCB connectors. Newly designed into an even smaller form factor, these connectors feature our high frequency SMPS interface and deliver reliable performance up to 65 GHz.
The MIL-DTL-38999 series of connectors was born in the 1960’s and Amphenol has continued to innovate new features and capabilities. The new Series Five connector is the next evolutionary step in the impressive D38999 lineage. Combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more compact package to support the military and aerospace industry.
The SF-047 is a ruggedized, small-diameter coaxial cable engineered for reliable performance in harsh environments. Ideal for aerospace, defense, and industrial applications, it offers excellent durability, flexibility, and high-frequency signal integrity. Perfect for mission-critical systems requiring compact, lightweight, and robust RF cable solutions in extreme temperature and vibration conditions.
Featuring several terminations (Crimp, Solder, PC Tail, Compliant pins), the signal contacts are ideal for MIL-DTL-38999/EN3645/2M, SIM/EN4165, EN2997, ARINC600, or even relay sockets. They're in accordance with the latest standards (European - EN3155)
Scoop-proof, modular and rectangular, Amphenol Air LB France's EN4165 / SIM series 3 consists of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIM are comparable to U.S. MIL-STD-810 in performance.
Based on legacy EN4165 connectors, Amphenol Air LB France's SIM QR features a quick disconnection system. Fitted with modules selected from an extensive range of overmoulded EN4165 / SIM modules providing multiple contacts sizes and arrangements offering best-in-class dielectric and sealing performances. For Power & Signal contacts.
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.