Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product USB3 FTV Memory Keys
USB3 FTV Memory Keys
Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s.

Product USBF TV & USB3F TV
USBF TV & USB3F TV
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).

Product U-Snap Clamp
U-Snap Clamp
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.

Product Vibration, Pressure, Force & Acoustic Sensors
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.

Product Viper
Viper
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments. Footprint compatible with VITA 46 connectors to leverage existing module card designs.

Product VITA 62 & SOSA aligned VPX Power Converters
VITA 62 & SOSA aligned VPX Power Converters
Cutting-edge VITA 62 compliant and SOSA-aligned power supplies, meeting rigorous military standards, seamlessly integrate into modern modular architectures for unparalleled performance. Ideal for diverse applications in defense, aerospace, telecommunications, and industrial sectors.

Product VITA 62 VPX Power Converters
VITA 62 VPX Power Converters
VITA 62 Compliant Power Supplies: Unveiling Cutting-Edge Power Solutions designed to meet MIL-STD-461F, MIL-STD-704F, MIL-STD-810G, MIL-STD-1275. Engineered for seamless integration into modern modular architectures for unprecedented performance and flexibility, perfectly merging reliability and i nnovation. These power supplies adhere to industry standards that ensure interoperability, scalability, and ada

Product VITA Developer Kit
VITA Developer Kit
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series. Ideal for prototyping and production-level testing, this ruggedized and durable kit features a backplane, multiport module, ruggedized VITA RF Cable Assemblies, and more.

Product VITA RF Test Cable Assemblies
VITA RF Test Cable Assemblies
SV Microwave has released a unique product line of VITA 67.3 cable assemblies with features designed to minimize strain and insertion loss. Available in longer-length 24 inches, these cable assemblies are capable of routing signals from the chassis slot to an analyzer and support series VITA NanoRF, SMPM and SMPS. Ideal for prototyping, product development and testing.

Product VME Standard AC&DC/DC Power Converters
VME Standard AC&DC/DC Power Converters
Military AC and DC/DC power converters adhere to rigorous military standards and are designed to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, ensuring durability, reliability and the ability to withstand harsh conditions. This makes them ideal power solutions for end-to-end military and aerospace applications.

Product VME Standard AC/DC Power Converters
VME Standard AC/DC Power Converters
Our military power converters are indispensable for providing stable and reliable power to communication systems, radar, missile guidance, and other crucial military technologies. Compliant with MIL-STD-704, MIL-STD-810, and MIL-STD-461, they ensure ruggedness, durability, and resilience in challenging environmental conditions within modern defense infrastructure.

Product VME Standard DC/DC Power Converters
VME Standard DC/DC Power Converters
Our DC/DC power converters are essential to provide regulated power to various military equipment, including sensors, avionics, weapons and communication systems. Complying with strict MIL-STD standards, they are designed to withstand harsh conditions, ensuring efficient power distribution, voltage transformation and insulation, improving the functionality and resilience of military technology in the field.

Product VME Standard DC to AC Power Inverters
VME Standard DC to AC Power Inverters
DC-to-AC power inverters are crucial for diverse military equipment, ensuring power source compatibility and meeting stringent standards like MIL-STD-461, MIL-STD-704, and MIL-STD-810. These inverters are essential for critical applications such as communication systems, radars, avionics, and weapon systems.

Product Voltarius High Power Interconnect
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.

Product VPX 3U 5-Slot ½ Size ATR Backplane
VPX 3U 5-Slot ½ Size ATR Backplane
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.

Product VPX Optical and Coax Backplane (VITA 66 & 67)
VPX Optical and Coax Backplane (VITA 66 & 67)
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules. Features: -multiple guiding features for blind mate -support industry standard MT ferrules up to 24 fibre optic channel per MT -rugged durability to chassis, payload cards -interoperability

Waterproof IP67/68 Rated RF Connectors
Sealed IP-rated RF interconnect products are designed to prevent dust and water ingress while offering a secure and reliable connectivity solution for designs where connectors may be exposed to less desirable environmental conditions.

Product Wired Control Panels
Wired Control Panels
Wired Control Panels are used in the cockpit or in the avionic bay. Features are done through wired electromechanical components such as toggle, rotary, breakers, indicators. They may incorporate a Front Face Panel with lighted legends, touches. We hold Part21G and PART145 certificates for production & maintenance. We support product design and certification by delivering full documentation.

Showing 261 to 278 of 278 items