Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Manufacturer and supplier of airborne audio connectors, see MIL-DTL-9177. Our special ruggedized design has been the industry standard on military and commercial helmets and headsets for many years. We offer a number of connector options for different mounting styles, switch functions, and soldier attachments.
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.
Amphenol Socapex Temper-Grip contact series is designed for use in high-current and high-temperature applications and is available for most Amphenol connectors. Temper-Grip contacts can increase allowed current by up to 40 percent(High current pin - For reference only), allowing you to increase the admissible current of your system by keeping connector size reasonable .
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.
The TFOCA-III® series of 6 & 24-channel fiber optic connectors are ideal for environmentally harsh conditions. The TFOCA-III® design utilizes the latest technology in fiber optic connectivity by incorporating industry-standard physical contact ceramic ferrules and alignment sleeves.
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.THDM is modular, allowing multiple combinations of fiber types to be used in the same connector.
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical systems without sacrificing performance.
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.
TV circular connectors with various surfaces such as aluminum, stainless steel, marine bronze, or nickel-coated composite. Approved as per MIL-DTL-38999 Series III. They are also very vibration-resistant due to the screw lock. A tear plug is also available.
These connectors with thread coupling are based on MIL-DTL-38999 (they use shell size 17) & EN4165 / VG96513 (for the inserts) standards. Offering a high liability within a harsh environment, they are sealed and resistant to shock & vibrations. They use the same installation dimensions as connectors according to MIL-DTL-38999. They are available in alternative RoHS & REACH alternatives.
Twinax connectors feature keyway polarization to ensure system integrity and prevent signals from being mixed, making them ideal for computer network applications.
The size 8 Concentric Twinax contact was developed for use in MIL-STD-1553 Airborne multiplex data bus applications which require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance Tri-Start connector with its fully scoop-proof feature of recessed pins.
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.
Piezo Technologies manufactures a world-renowned line of piezoelectric ceramic materials, as well as engineered solutions and sensor designs for custom ultrasonic transducers, devices, assemblies, and systems. Piezo’s specialized piezoceramic formulations and integrated ultrasonic systems enable precision measurements, sensors, acoustic events, and more.
Our Navy Applications Military Uninterruptible Power Supplies (UPS) ensure uninterrupted power for vital systems, meeting stringent MIL-STD standards and offering features like switchover capabilities, surge protection, redundancy, intelligent battery management, and remote monitoring for sustained strategic dominance.
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB.
These keys are compatible only with USB3CFTV receptacles.