Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product Data Concentrator Media Converters
Data Concentrator Media Converters
Media conversion products that concentrate data and simplify system cabling and architectures.

Product Differential Twinax Contacts
Differential Twinax Contacts
Used to facilitate the launching of controlled impedance signals to printed circuit boards. Two strategically spaced inner contacts form two 100 or 150 Ohm matched impedance differential pairs. Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts. Available in size 8 crimp termination style. Also available in size 8 with PC tails.

Product Differential Twinax Contacts
Differential Twinax Contacts
Offers several advantages for high data transfer rates, low power consumption and excellent EMI compatibility. Amphenol Twinax contacts terminate to a variety of cables and are also available with PCB tails.

Product Digital Video Interface Media Converters
Digital Video Interface Media Converters
Proven line of Digital Video Interface media converters that can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive such encoded interfaces over fiber optic cables.

Product Distribution Module 2759
Distribution Module 2759
Distribution module with 6 crimp Twinax contacts for military aircraft and helicopters. Twinax contacts are available for various cable types.

Product D-Sub Accessories
D-Sub Accessories
In addition to a wide variety of D-Sub connectors, we offer a large assortment of Backshells, Locking Systems and Mounting Hardware. We also offer blind mate options, EMI covers, Sealing Options, and custom options to fit many different application requirements.

Product Dualok High-Vibration
Dualok High-Vibration
Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments. The Dualok system is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with D38999 Series III receptacles and is qualified to Boeing BACC63EK.

Product Edge Launch Plus PCB Connectors
Edge Launch Plus PCB Connectors
SV Microwave’s Edge Launch Plus PCB Connectors are precision RF connectors engineered for board-edge applications where reliability and high-frequency performance are critical. This product line features an extended flange design at the PCB transition point to maintain ground contact in the event of copper pull-back, ensuring consistent electrical performance. Available in multiple detent styles.

Product Electrically Conductive Seals - VG96940-6
Electrically Conductive Seals - VG96940-6
Our product range is approved according to the standard VG96940-6 and includes all its variants: Seals for square flange sockets for installation type: Front wall and back wall, seals for sockets with single hole mounts, seals for protective caps, seals for D-SUB connectors.

Product Electro-Mechanical Integration
Electro-Mechanical Integration
Full integration, in-house LRU capabilities include aluminum enclosures, rigid, flex, and panel circuit card assemblies, internal/external cable assemblies, integration, and final assembly, and fully functional testing and environmental stress screening (ESS) in order to support our customers with full turnkey solutions.

Product Electronic Assemblies
Electronic Assemblies
Capabilities include automated select solder, press-fit, and hand solder for through hold, single and double-sided BGA's and uBGA's, high-density packages, chip on board, lead-free, and conformal coating (UR, UL, Parylene). Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning.

Product Electronic Control Unit
Electronic Control Unit
ECUs allow for monitoring and controlling of critical applications such as Flight Controls, Avionic suites, Instrumentation, and Sensors. Electronic circuits are segregated and incorporate Front Face Panel, FPGA, MicroProcessors, and Software. We hold Part21G and PART145 certificates for production and maintenance.

Product Embedded Phase Tuner
Embedded Phase Tuner
SV Microwave streamlines this with our innovative Embedded Phase Tuner. This component allows customers to independently adjust the phase of cable assemblies without external vendor involvement. The Embedded Phase Tuner operates by adjusting the transmission line length using a threaded coupling nut, simplifying the process.

Product EN3155 Power contacts
EN3155 Power contacts
Amphenol Socapex EN3155 Power Contacts are designed for high current-carrying capacity and reliability. These one-piece contacts are 100% made in France and compliant with both European EN3155 and US AS39029 standards. They are available in several terminations such as crimp, solder, PC tail, and compliant pins. These EN3155 power contacts are ideal for a wide range of applications including MIL-DTL-38999.

Product EN3155 Signal Contacts
EN3155 Signal Contacts
Our EN3155 contacts meet the latest requirements including enhanced performances on: - Vibrations at the highest temperature - Additional temperature exposures and variations

Product EN4165 / SIM Connectors Series 2 (Composite)
EN4165 / SIM Connectors Series 2 (Composite)
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in composite versions for weight-saving applications, SIMs are comparable to U.S. MIL-STD-810 in performance.

Product EN4165 / SIM Connectors Series 2 (Metallic)
EN4165 / SIM Connectors Series 2 (Metallic)
Modular and rectangular, Amphenol Air LB France's EN4165 / SIM connectors consist of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIMs are comparable to U.S. MIL-STD-810 in performance.

Product EN4165 / SIM Custom Plates
EN4165 / SIM Custom Plates
Derived from EN4165 connectors, Amphenol Air LB France's SIM plates consist of custom shells fitted with EN4165 standard modules, together creating an integrated solution. They can easily be integrated at the rear of electronic boxes, or fully replace boxes themselves. Plates are also suitable to connectorize boxes or structure parts, aiming to save parts and then simplify the supply chain.

Product EN4165 / SIM for MPO connectors
EN4165 / SIM for MPO connectors
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode. Easy removing for repair.

Product EN4165 / SIM Luxcis for ARINC 801 Contacts
EN4165 / SIM Luxcis for ARINC 801 Contacts
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM Luxcis can be used with the whole range of EN4165 / SIM connectors. EN 4165/SIM/ARINC 809 compliant inserts for ARINC 801 butt joint Fiber Optics contacts.

Showing 61 to 80 of 278 items