Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard and VITA 91 requirements, MIL-HD2 provides developers with a robust open architecture solution for tighter card pitches and chassis designs where space and performance are critical. These connectors are available in 3-, 4-, and 6-pair configurations.
MIL-HD2 Next-Gen SOSA™/VITA 91 Aligned Connector Series
Developed in alignment with The Open Group Sensor Open Systems Architecture™ (SOSA) technical standard, MIL-HD2 provides developers with a readily available, robust open architecture solution for tighter card pitches and chassis designs where space requirements and density are critical.
A complete line of AS39029 contacts for all major Mil-Spec circular connectors for MIL-DTL-38999, MIL-DTL-26482, MIL-DTL-83723, MIL-DTL-5015, MIL-DTL-22992.
Amphenol SOCAPEX MILVA NGVA D38999 Cordsets & Jumpers are factory tested and ready to install cordsets. They are designed & manufactured according to MILVA NVGA Ethernet and USB overmolded cables per NGVA STANAG 4754 standard (NATO Generic Vehicle Architecture).
The Mini-D product line offers multiport harnessed cable assemblies that integrate SV's smallest interface into a rugged, lightweight aluminum housing. Designed for high-density applications, it features .110" port-to-port spacing to optimize space in compact system designs. Available in both straight and right-angle configurations, the product line also includes a panel mount assembly.
MMA combines the best features of ARINC 600 with the sealing capabilities of M83527 using shell seal, face seal, and grommet and provides them in a smaller package. MMA, MMB, MMC, MMD are different configurations. Modular inserts are effective for separating signal and power contacts while providing ease of installation and customization. Standard and custom versions are available.
Amphenol SOCAPEX’s MPO Field solution enables users to transform a standard MPO patchcord into a robust connector designed to resist the harshest environments. The MPO patchcord is integrated into a metallic plug based on MIL-STD-38999 Series III, shell size 13 Military connector, to protect it from shocks, dust and fluids. There is no requirement for field termination.
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
SV Microwave expands its VITA connector portfolio with a new line of Backplane and Plug-In modules designed for the NanoRF connector system and fully aligned to the latest SOSA technical standard. Engineered for modern embedded computing platforms, these modules deliver ultra-high density, high-frequency RF performance and seamless modular interoperability.
Our newest VITA adapter product line is designed to support the test, calibration, and optimization of embedded systems using SV’s NanoRF VITA 67.3 contacts. This suite of precision adapters provides direct access to individual NanoRF pin (Backplane) and socket (Plug-In) contacts, allowing system designers to validate electrical performance and easily maintain signal integrity during development.
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's NFC type relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 cts size 20 / 16 (crimp contacts as per NFC 93422 model HE310A contacts)
Amphenol Fiber Systems International (AFSI) is pleased to offer MIL-PRF-NGCON compliant fiber optic connectors with proven technology and features from existing connector standards of D38999 and 28876 for the next generation connector (NGCON). These innovative connectors include genderless contacts and high-density packaging.
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors. Available in size 8 crimp termination style, including PC tails. Can be installed in existing size 8 Quadrax cavities. Meets performance specifications of CAT-6A cable. Overall higher bandwidth than standard CAT5E Quadrax-supports up to 4.0 Gbps per pair. 10G Ethernet compliant.
Omega Clamps were developed to replace and outperform traditional P-Clamps and Saddle Clamps. Featuring an over-mold silicone cushion with PEEK polymer, our clamps are completely non-conductive/non-corrosive, lightweight, and very durable.
Amphenol Fiber Systems International (AFSI) offers the Optron line of circular, hybrid (fiber optic/ electrical) connectors using proven M28876 technology. The high-precision engineered polymer insert provides optical performance superior to that of other hybrid connectors, particularly in high channel count configurations.
PCB Tail contacts are best for applications that have limited space and connectors that are attached to printed circuit boards. Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned.
APC has a highly skilled applications and design support team available to collaborate with you on new designs, product updates, wire harness conversions and reverse-engineering of legacy products.
APC Designs meet IPC-2221/2223. Support all typical design platforms and use advanced modeling.