Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product SMP and SMPM Multiport PCB Connectors
SMP and SMPM Multiport PCB Connectors
SV Microwave’s new two-, four-, and eight-port PCB surface-mount connectors are designed for high-frequency, high-density PCB applications where minimizing crosstalk is essential. Available in SMP, and SMPM RF interface configurations, these connectors deliver reliable performance for demanding designs. Elevate your system’s capabilities today!

Product SMP Connector Series
SMP Connector Series
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles.

Product SMPM/SMPS VITA 67.3 RF Terminations
SMPM/SMPS VITA 67.3 RF Terminations
This line of VITA 67.3 contact terminations prevents RF signals from reflecting back and causing damage to your embedded system. Now available for both SMPM and SMPS series. SV Microwave’s VITA product line is the latest addition to the RF / coaxial section of the VPX platform.

Product SMP/SMPM Fixed Bullets
SMP/SMPM Fixed Bullets
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.

Product SMPS Spring Bullets
SMPS Spring Bullets
SV Microwave’s newest spring loaded bullet product line employs an SMPS RF interface to maximize density and high frequency in applications up to 32 GHz. These spring loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.

Product Solaris
Solaris
Solaris is a small, plastic, easy-to-use rectangular connector designed specifically for low and medium power applications. Solaris’ spring-loaded slide lock mechanism is a snap to use - simply push to lock and slide to unlock. The slide lock provides convenient single-handed & tool-less mating, eliminating the Foreign Object Debris (FOD) found in typical screw mount D-Subs.

Product Solderless Mount Micro-D
Solderless Mount Micro-D
This standard Micro-D interface connector is equipped with Amphenol surface mount clip technology. It is fully intermateable with standard M83513 connectors but provides a reduced footprint allowing for increased contact density. It eliminates the need for washing and soldering processes saving time and cost in PCB assembly. It allows for double-sided PCB design for more components.

Product Space Attenuators
Space Attenuators
SV Microwave has developed a line of Select on Test Space Attenuators that are designed to fine tune the RF power levels of microwave circuits in satellites. This product line features SMP Male-to-Male and Male-to-Female configurations that are rated to work through 40 GHz at a variety of attenuation values.

Product Spaceflight
Spaceflight
High-performance connectors that meet the stringent qualifications required for space flight, including the Goddard Space Flight Center S-311 and MIL-DTL-24308 Class M specifications. Our D-Subminiature spaceflight series connectors work well in aviation and space flight applications.

Product Space ST Connector
Space ST Connector
A MIL-STD-83522 style connector and strain relief boot are compliant to NASAEEE-INST-002 material guidelines for space applications. The Space ST is an M83522 style variant, which features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.

Product SP Max
SP Max
The SP Max is specifically designed for power and signal management in military, space, satellite, and commercial air applications. Its slim precision machined shell is available in three sizes with four contact sizes and twenty-one layout options available for versatility.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Product Starline - Starline Ex
Starline - Starline Ex
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the current EAC/GOST standards. Ex db/eb/tb/op-is/op-pr

Product Strain Relief Boots
Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Product SV20 Size 20 D38999 Contacts
SV20 Size 20 D38999 Contacts
SV’s D38999 size 20 pin and socket contacts are compatible with MIL-DTL-38999 Series I, II, III, and IV housings, while the Micro38999 size 20HD pin and socket contacts are designed for MIL-DTL-32689, 2M, and Series 80. This high-frequency solution delivers superior electrical performance up to 40 GHz and is optimized for .047 cable, offering exceptional flexibility for compact packaging applications.

Product TacBeam as per VG95319-100; -101
TacBeam as per VG95319-100; -101
TacBeam is a hermaphroditic lens connector, insensitive to dust and dirt. This connector is qualified as per MIL-DTL-83526/20 and 21. In addition, it is approved as per VG95319-100; -101, and is thus suitable for outdoor applications. A marine bronze version is also available (according to VG95319-102).

Product TCOM-195-FR
TCOM-195-FR
TCOM®-195-FR is a flexible, low-loss coaxial cable designed for durability and high shielding performance. Matching the attenuation of LMR®, it offers low PIM and rugged multi-layer shielding. Ideal for environments requiring movement after installation. The TCOM-195-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket.

Product TCOM-240-FR
TCOM-240-FR
TCOM-240-FR is a flexible, low-loss coaxial cable with the same attenuation as LMR, engineered for durability and low PIM performance. Its multi-layer shielding ensures reliable operation in demanding environments with frequent handling. The TCOM-240-FR variant features a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.

Product TCOM-240-PUR-DB
TCOM-240-PUR-DB
TCOM®-240-PUR-DB is a low-loss coaxial cable designed for rugged, low PIM performance in demanding environments. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications that require durability, flexibility, and long-term reliability after installation.

Showing 241 to 260 of 309 items