Defense

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product TCOM-400-FR
TCOM-400-FR
TCOM-400-FR is a flexible, low-loss coaxial cable offering the same attenuation as LMR with enhanced shielding and rugged construction. Ideal for low PIM applications involving movement after installation and harsh environments. The TCOM-400-FR variant adds fire resistance with a non-halogen, CMR/MPR-rated (PCC-FT4) jacket for added safety and compliance.

Product TCOM-400-FS-DB
TCOM-400-FS-DB
TCOM®-400-FS-DB is a rugged, low-loss coaxial cable with the same attenuation as LMR®, designed for low PIM performance and flexibility. It features a stranded center conductor and a watertight, UV-resistant black polyurethane jacket, making it ideal for outdoor and harsh environments requiring movement after installation and long-term durability.

Product TCOM-400-PUR-DB
TCOM-400-PUR-DB
TCOM®-400-PUR-DB is a durable, low-loss coaxial cable offering the same attenuation as LMR®, designed for low PIM and rugged performance. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications and harsh environments requiring movement after installation and long-term reliability.

Product TCOM-600-FR
TCOM-600-FR
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.

Product TCOM-600-FS-DB
TCOM-600-FS-DB
TCOM®-600-FS-DB is a low-loss, flexible coaxial cable with the same attenuation as LMR®, built for rugged, low PIM performance. It features a stranded center conductor and a black, watertight polyurethane jacket that is UV-resistant, making it ideal for outdoor use and environments requiring frequent handling and long-term durability.

Product TCOM-600-PUR-DB
TCOM-600-PUR-DB
TCOM®-600-PUR-DB is a robust, low-loss coaxial cable delivering the same attenuation as LMR®, with excellent low PIM performance and shielding. It features a solid copper-clad aluminum center conductor and a black, UV-resistant polyurethane jacket that is fully watertight—ideal for outdoor use and demanding environments requiring flexibility and long-term durability.

Product Temper-Grip
Temper-Grip
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.

Product Temper-Grip Power contacts
Temper-Grip Power contacts
Amphenol Socapex Temper-Grip contact series is designed for use in high-current and high-temperature applications and is available for most Amphenol connectors. Temper-Grip contacts can increase allowed current by up to 40 percent(High current pin - For reference only), allowing you to increase the admissible current of your system by keeping connector size reasonable .

Product Termination Tools for RF Connectors
Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Product TF-047
TF-047
TF-047 is a versatile micro-coaxial cable ideal for high density applications. Available in bulk or cable assembly with a wide selection of interfaces, TF-047 offers high performance and reliability in a compact footprint.

Product TFlex-401
TFlex-401
TFlex®-401 is a flexible, low-loss microwave coaxial cable offering excellent EMI shielding and low PIM. With a silver-plated copper core, PTFE dielectric, and rugged FEP jacket, it ensures reliable RF performance and easy installation. Ideal for aerospace, defense, and high-power RF applications in harsh environments.

Product TFlex-402
TFlex-402
TFlex®-402 is a flexible microwave coaxial cable offering low loss, strong EMI shielding, and low PIM. Featuring a silver-plated copper-clad steel core, low-density PTFE dielectric, and dual-braid shielding, it ensures reliable RF performance. The rugged FEP jacket makes it ideal for aerospace, defense, and telecom applications in harsh environments.

Product TFlex-405
TFlex-405
TFlex®-405 is a flexible, low-loss microwave coaxial cable with excellent EMI shielding and low PIM. Featuring a silver-plated copper core, PTFE dielectric, and dual-braid shielding, it offers reliable RF performance in harsh environments. Ideal for aerospace, radar, robotics, and mission-critical applications where space and durability matter.

Product TFOCA-II® Ruggedized Media Converter (ARCH Series)
TFOCA-II® Ruggedized Media Converter (ARCH Series)
Amphenol Fiber Systems International (AFSI) offers the ARCH Series TFOCA-II® Ruggedized Media Converter to provide optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments. This stand-alone unit features ruggedized optical transceivers integrated into a compact housing with 10/100/1000 Ethernet electrical interfaces.

Product Threaded SMPM Connectors, Adapters and Cable Assemblies
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave just released a new line of threaded SMPM connectors that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.

Product Threaded SMPM PCB Connectors
Threaded SMPM PCB Connectors
SV Microwave has expanded its popular line of threaded SMPM connectors to include even more PCB connector variations. These connectors feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior performance.

Product Threaded SMPM RF Cable Assemblies
Threaded SMPM RF Cable Assemblies
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.

Product Threaded SMPM RF Interconnects
Threaded SMPM RF Interconnects
Amphenol SV Microwave has a complete line of threaded SMPM RF connectors that feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high-vibration environments while still maintaining superior electrical and mechanical performance. Available in a variety of finishes.

Product TNC and RP-TNC Connector Series
TNC and RP-TNC Connector Series
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC - 11 GHz.

Product Tracer - Rapid Prototyping
Tracer - Rapid Prototyping
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.

Showing 261 to 280 of 309 items